1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series (Part Number)

SMC A TYPE

Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 220.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

 
Part Number
25A-MHF2-16D2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimensions when open
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Body options Auto switch Number of switches Lead wire length Specifications

฿ 8,848.00

SMC A TYPE 1 Piece(s) 55 Day(s) 64909016Axial pipingWithout auto switch (built-in magnet)NoneNoneLong stroke

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Number of Fingers 2 pcs.
Main Body Shape Square Shape (Flat Shape) Operation Method Double Acting Type Environment, Applications Standard
Additional Functions With Linear Guide / High Accuracy Stroke Adjustment Mechanism Not Provided Connector type for gripper opening/closing None

Please check the type/dimensions/specifications of the part 25A-MHF2-16D2 in the Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series series.

Products with similar specification

Part Number
25A-MHF2-12D2
25A-MHF2-12D2R
25A-MHF2-16D
25A-MHF2-16D2R
25A-MHF2-16DR
25A-MHF2-20D
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimensions when open
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Body options Auto switch Number of switches Lead wire length Specifications

฿ 2,595.20

1 Piece(s) 55 Day(s) 48484812Axial pipingWithout auto switch (built-in magnet)NoneNoneLong stroke

฿ 13,392.00

1 Piece(s) 55 Day(s) 48484812Side pipingWithout auto switch (built-in magnet)NoneNoneLong stroke

฿ 220.80

1 Piece(s) 55 Day(s) -909016Axial pipingWithout auto switch (built-in magnet)NoneNoneShort stroke

฿ 15,292.80

1 Piece(s) 55 Day(s) 64909016Side pipingWithout auto switch (built-in magnet)NoneNoneLong stroke

฿ 12,700.80

1 Piece(s) 5 Day(s) -909016Side pipingWithout auto switch (built-in magnet)NoneNoneShort stroke

฿ 8,848.00

1 Piece(s) 5 Day(s) 2014114120Axial pipingWithout auto switch (built-in magnet)NoneNoneShort stroke