1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gripper, Parallel Open/Close Type Air Chuck, Long Stroke, Rechargeable Battery Compatible 25 A-MHZL2 Series

Gripper, Parallel Open/Close Type Air Chuck, Long Stroke, Rechargeable Battery Compatible 25 A-MHZL2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,706.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

 
Part Number
25A-MHZL2-10D3
25A-MHZL2-16D
25A-MHZL2-20D-M9BL
25A-MHZL2-25D3-M9B
25A-MHZL2-25D-M9BZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGripping Methods Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Finger position / Options Auto switch Number of switches Lead wire length

฿ 8,208.00

SMC HAND/CHUCK FINGER 1 Piece(s) 55 Day(s) Pinch, Chuck Type / Open, Chuck Type19.211.2--10Flat type fingersWithout auto switch (built-in magnet)NoneNone

฿ 8,323.20

SMC A TYPE 1 Piece(s) 55 Day(s) Pinch, Parallel Type / Open, Parallel Type26.914.945-16Basic typeWithout auto switch (built-in magnet)NoneNone

฿ 7,706.40

SMC A TYPE 1 Piece(s) 55 Day(s) Pinch, Parallel Type / Open, Parallel Type34.316.3664220Basic typeM9B2 pcs.3 m

฿ 13,104.00

SMC HAND/CHUCK 1 Piece(s) 55 Day(s) Pinch, Chuck Type / Open, Chuck Type41.319.31046525Flat type fingersM9B2 pcs.-

฿ 13,564.80

SMC HAND/CHUCK FINGER 1 Piece(s) 55 Day(s) Pinch, Parallel Type / Open, Parallel Type41.319.31046525Basic typeM9B2 pcs.5 m

Loading...

  1. 1

Basic Information

Type Main body Number of Fingers 2 pcs. Main Body Shape Square Shape
Operation Method Double Acting Type Environment, Applications Standard Additional Functions With Linear Guide
Stroke Adjustment Mechanism Not Provided Body options Basic type