(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[What is the CCC standard?]
CCC = China Compulsory Certification (China Compulsory Certification)
In China, the compulsory certification system was reviewed in line with the WTO membership, and a new compulsory certification system (CCC: China Compulsory Certification) was announced by the General Administration of Quality Supervision, Inspection, and Quarantine of the People’s Republic of China (AQSIQ) and the Certification and Accreditation Administration of the People's Republic of China (CNCA).
The new compulsory certification system has been established with the purpose of unifying the conventional double certification system and establishing a certification system in accordance with the international common guide.
Part Number |
---|
3C-ISG120-030 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Thread Type | Liquid contact parts material | Pressure Setting Range | Hysteresis scale plate for adjustment | Contact configuration | Waterproof type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,092.70 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 5 Day(s) | [Rc (R)] R | [Copper Alloy] Brass•Phosphor Bronze | 0.05 to 0.7 MPa | None | 1a1b (Standard) | Open type (Non-waterproof) |
Loading...
Type | Pressure Switch | Sensor, Monitor Structure | Integrated shape | Output Method | Switch |
---|---|---|---|---|---|
Pipe Port Type | Male thread | Plumbing Thread Nominal | 3/8 | Number of Output Points | 1 |
Please check the type/dimensions/specifications of the part 3C-ISG120-030 in the CCC (China Compulsory Certification) Certified General-Purpose Pressure Switch 3C-ISG Series series.
Part Number |
---|
3C-ISG110-030 |
3C-ISG120-031 |
3C-ISG121-030 |
3C-ISG130-030 |
3C-ISG130-031 |
3C-ISG130-N031 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Plumbing Thread Type | Liquid contact parts material | Pressure Setting Range | Hysteresis scale plate for adjustment | Contact configuration | Waterproof type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,092.70 | 1 Piece(s) | 5 Day(s) | [Rc (R)] R | [Copper Alloy] Brass•Phosphor Bronze | 0.02 to 0.3 MPa | None | 1a1b (Standard) | Open type (Non-waterproof) | ||
฿ 2,771.00 | 1 Piece(s) | 5 Day(s) | [Rc (R)] R | [Copper Alloy] Brass•Phosphor Bronze | 0.05 to 0.7 MPa | With hysteresis scale plate | 1a1b (Standard) | Open type (Non-waterproof) | ||
฿ 3,687.30 | 1 Piece(s) | 5 Day(s) | [Rc (R)] R | [Stainless Steel] SUS 316 | 0.05 to 0.7 MPa | None | 1a1b (Standard) | Open type (Non-waterproof) | ||
฿ 2,092.70 | 1 Piece(s) | 5 Day(s) | [Rc (R)] R | [Copper Alloy] Brass•Phosphor Bronze | 0.1 to 1.0 MPa | None | 1a1b (Standard) | Open type (Non-waterproof) | ||
฿ 3,400.00 | 1 Piece(s) | 5 Day(s) | [Rc (R)] R | [Copper Alloy] Brass•Phosphor Bronze | 0.1 to 1.0 MPa | With hysteresis scale plate | 1a1b (Standard) | Open type (Non-waterproof) | ||
฿ 6,873.95 | 1 Piece(s) | 55 Day(s) | [NPT] NPT | [Copper Alloy] Brass•Phosphor Bronze | 0.1 to 1.0 MPa | With hysteresis scale plate | 1a1b (Standard) | Open type (Non-waterproof) |
How can we improve?
How can we improve?