Membrane Air Dryer Single Type Clean Series 10-IDG Series

Brand :
SMC

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

Drawing

10-IDG3, 5/10-IDG3H, 5H

Membrane air dryer, single unit type, clean series, 10-IDG series, drawing 1

10-IDG10, 10H

Membrane air dryer, single unit type, clean series, 10-IDG series, drawing 2

10-IDG20, 20H

Membrane air dryer, single unit type, clean series, 10-IDG series, drawing 3

Product Specifications

Part number display method

Membrane air dryer, single unit type, clean series, 10-IDG series, part number display method

Standard specifications (Single unit type)

■Standard dew point: -20°C

Part numberStandard dew point -20°C
10-IDG310-IDG510-IDG1010-IDG2010-IDG6010-IDG7510-IDG100
Range of operating conditionsOperating fluid ^*1)Compressed Air
Inlet air pressure (MPa)0.3 to 0.850.3 to 1.0
Inlet air temperature °C-5 to +55 (No freezing)-5 to +50 (no freezing)
Ambient temperature °C-5 to +55 (No freezing)-5 to +50 (no freezing)
Standard performanceOutlet air atmospheric pressure dew point °C-20
Standard performance conditionsInlet air flow rate L/min (ANR)^*2)31621252507259001,190
Outlet air flow rate L/min (ANR)25501002006007501,000
Purge air flow rate L/min (ANR)^*3)6122550125150190
Inlet air pressure (MPa)0.7
Inlet air temperature °C25
Inlet air saturation temperature °C25
Ambient temperature °C25
Dew point indicator purge air flow rate1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Pipe connection diameter1/8·1/41/4·3/83/8·1/21/2
Weight (kg) (with bracket)0.3 (0.36)0.5 (0.58)0.78 (0.88)1.67 (1.82)1.67 (1.82)1.72 (1.87)
Cleanliness class (ISO Class)Class 3

*1) There is no inflow of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3) Includes 1 L/min (ANR) of purge air flow rate (at 0.7 MPa inlet air pressure) for the dew point indicator. (Excluding 10-IDG3 and 10-IDG5)

■Standard dew point: -15°C / H type

Part numberStandard dew point -15°C
10-IDG3H10-IDG5H10-IDG10H10-IDG20H10-IDG60H10-IDG75H10-IDG100H
Range of operating conditionsOperating fluid ^*1)Compressed Air
Inlet air pressure (MPa)0.3 to 0.850.3 to 1.0
Inlet air temperature °C-5 to +55 (No freezing)-5 to +50 (no freezing)
Ambient temperature °C-5 to +55 (No freezing)-5 to +50 (no freezing)
Standard performanceOutlet air atmospheric pressure dew point °C-15
Standard performance conditionsInlet air flow rate L/min (ANR)^*2)28561112226658301,110
Outlet air flow rate L/min (ANR)25501002006007501,000
Purge air flow rate L/min (ANR)^*3)3611226580110
Inlet air pressure (MPa)0.7
Inlet air temperature °C25
Inlet air saturation temperature °C25
Ambient temperature °C25
Dew point indicator purge air flow rate1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Pipe connection diameter1/8·1/41/4·3/83/8·1/21/2
Weight (kg) (with bracket)0.3 (0.36)0.5 (0.58)0.78 (0.88)1.67 (1.82)1.67 (1.82)1.72 (1.87)
Cleanliness class (ISO Class)Class 3

*1) There is no inflow of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3) Includes 1 L/min (ANR) of purge air flow rate (at 0.7 MPa inlet air pressure) for the dew point indicator. (Excluding 10-IDG3H and 10-IDG5H)

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

10-IDG5-02-R | Membrane Air Dryer Single Type Clean Series 10-IDG Series | SMC | MISUMI Thailand