(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom
[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products
[22-Series, Copper-Free/ Fluorine-Free/ Silicone Type-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Environment, Applications | Rigidity, Accuracy | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Connector type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,460.80 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | Without auto switch (built-in magnet) | None | None | M5 | None | Clean Series (Vacuum type) | ||
฿ 10,207.65 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | F8B | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,765.60 | ROTARY ACTUATOR | 1 Piece(s) | 3 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | M9B | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 10,543.40 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | M9B | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 10,042.40 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | M9BW | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,804.80 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | M9N | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,963.20 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | M9N | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,212.00 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | M9N | 3 | 1 pc. | M5 | None | Clean Series (Vacuum type) | ||
฿ 10,585.90 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | M9NV | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,804.80 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | M9P | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 8,460.80 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Front ported | Without auto switch (built-in magnet) | None | None | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,765.60 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Front ported | M9B | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,923.20 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Front ported | M9B | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,884.00 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Front ported | M9BW | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,804.80 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Front ported | M9N | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,884.00 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Front ported | M9NW | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 10,417.60 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Front ported | M9P | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 10,754.20 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Front ported | M9PV | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 16,743.20 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | Without auto switch (built-in magnet) | None | None | M5 | None | Clean Series (Vacuum type) | ||
฿ 17,217.60 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | A90 | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 17,534.40 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | A93 | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 17,692.00 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | A93 | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 17,139.20 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | A93 | 0.5 | 1 pc. | M5 | None | Clean Series (Vacuum type) | ||
฿ 18,840.25 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | A96 | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 18,048.00 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9B | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 18,206.40 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9B | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 18,245.60 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9BV | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 18,166.40 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9BW | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 18,324.80 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9BW | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 19,638.40 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9BW | 5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 18,088.00 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9N | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 18,245.60 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9N | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 18,404.00 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9NV | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 18,245.60 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9P | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 18,404.00 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | High Rigidity, High Accuracy | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9P | 5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 8,460.80 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | Without auto switch (built-in magnet) | None | None | M5 | None | Clean Series (Vacuum type) | ||
฿ 10,872.00 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | M9B | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 10,437.60 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | M9BAV | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,923.20 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | M9B | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,804.80 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | M9N | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,963.20 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | M9N | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,963.20 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | M9NW | 1 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,804.80 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Side ported | M9P | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 8,460.80 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Front ported | Without auto switch (built-in magnet) | None | None | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,765.60 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Front ported | M9B | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 9,923.20 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Front ported | M9B | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 10,754.20 | SMC HAND/CHUCK FINGER | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Front ported | M9BV | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 10,417.60 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø12 | 0.005 to Less Than 0.01 | 0.006 | Includes adjusting bolt | 7 | Front ported | M9N | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 10,773.60 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | Without auto switch (built-in magnet) | None | None | M5 | None | Clean Series (Vacuum type) | ||
฿ 11,248.00 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | A90 | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 11,406.40 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | A90 | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 11,010.40 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | A90 | 0.5 | 1 pc. | M5 | None | Clean Series (Vacuum type) | ||
฿ 11,564.00 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | A93 | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 11,722.40 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | A93 | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 11,722.40 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | A93V | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 11,604.00 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | A96 | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 12,078.40 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9B | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 12,236.00 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9B | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 12,157.60 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9B | 1 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 12,434.40 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9BV | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 12,592.00 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9BV | 5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 12,196.80 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9BW | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 12,355.20 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9BW | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 12,117.60 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9N | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 12,276.00 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9N | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 12,276.00 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9NV | 0.5 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 12,355.20 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9NW | 3 | 2 pcs. | M5 | None | Clean Series (Vacuum type) | ||
฿ 10,397.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Copper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported) | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9N | 3 | 2 pcs. | M5 | None | Copper and Fluorine Unavailable Specifications | ||
฿ 10,773.60 | ROTARY ACTUATOR | 1 Piece(s) | 55 Day(s) | Copper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported) / Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | Without auto switch (built-in magnet) | None | None | M5 | None | Copper-Free/ Fluorine-Free/ Silicone Type-Free + low dust generation (vacuum type) | ||
฿ 12,117.60 | SMC MSQB TYPE | 1 Piece(s) | 55 Day(s) | Copper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported) / Cleanroom | Standard | ø15 | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | Side ported | M9N | 0.5 | 2 pcs. | M5 | None | Copper-Free/ Fluorine-Free/ Silicone Type-Free + low dust generation (vacuum type) |
Loading...
Type | Rotary Table 2-point Stop | Main Body Shape | Block Shape | Oscillation Angle A | 190° |
---|---|---|---|---|---|
Operation Method | Double Rack | Valves | N/A |
How can we improve?
How can we improve?