1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ATEX Directive, Rotary Actuator, Free Mount Type, 56-CRBU2 Series

SMC ROTARY ACTUATOR

ATEX Directive, Rotary Actuator, Free Mount Type, 56-CRBU2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,637.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[What is the ATEX directive?]
Since July 1, 2003, it has been mandatory within the EU to comply with the ATEX Directive for equipment used in potentially explosive atmospheres.
■CE mark and ATEX
The ATEX Directive is now part of the CE mark, which incorporates the conventional European explosion-proof standard.
■Purpose of ATEX Directive
The main purposes of ATEX are:
・ Prevention of static charge
・ Ignition prevention of sparks caused by friction, impact, and wear
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone / category division
In ATEX, the objects to be applied are classified into categories according to the category of dangerous places (zone).
・ Zone 0: Category 1
Probability of explosive atmosphere (Zone): Continuous or long time, > 1,000 hours/year
・ Zone 1: Category 2
Probability of explosive atmosphere (Zone): Occasionally, 10 to 1,000 hours/year
・ Zone 2: Category 3
Probability of explosive atmosphere (Zone): Less likely, short time < 10 hours/year

 
Part Number
56-CDRBU2W20-90SZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,637.60

SMC ROTARY ACTUATOR 1 Piece(s) 55 Day(s)

Loading...

  1. 1

Basic Information

Type Rotary Actuator Both Sides Shaft Outputs Main Body Shape Round Shape Block Mount Oscillation Angle A 90°
Torque(N・m) 1 to Less Than 3 Operation Method Single Vane Environment, Applications Standard
Rigidity, Accuracy Standard Valves N/A Allowable Kinetic Energy(J) Less than 0.005
Allowable Kinetic Energy(J) 0.003 Format Free mount type Size 20
Connection port location Body side surface Shaft pattern Double shaft single chamfer

Please check the type/dimensions/specifications of the part 56-CDRBU2W20-90SZ in the ATEX Directive, Rotary Actuator, Free Mount Type, 56-CRBU2 Series series.