1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Direct Operated 2-Port Solenoid Valve Compatible With Rechargeable Batteries 25A-VX21/22/23 Series (Part Number)

DIRECTIONAL CONTROL VALVE

Direct Operated 2-Port Solenoid Valve Compatible With Rechargeable Batteries 25A-VX21/22/23 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 894.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

Product Specifications

Part number display method

■For air

Part number display method 01 for Direct acting 2-port solenoid valve compatible with rechargeable battery, 25A-VX21/22/23 Series
 

■For water / oil / medium vacuum

Part number display method 02 for Direct acting 2-port solenoid valve compatible with rechargeable battery, 25A-VX21/22/23 Series

* The specifications and drawing of 25A- are the same as the standard product.

Common Specifications

  • Valve type: N.C.
  • Sealing material for air: NBR / for water: For NBR/oil/ medium vacuum: FKM
  • Coil insulation type: Type B
  • Thread type: Rc
Part Number
25A-VX224JZ2AXB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Operating Environment Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Voltage Sealing materials Option Body material Bracket Lead wire electrical entry Body size Specifications

฿ 2,287.20

DIRECTIONAL CONTROL VALVE 1 Piece(s) 55 Day(s) VacuumDust Resistant / Jet Proof Type[Rc (R)] Rc1/4---FKMNoneSUSWith BracketDIN terminal (With surge voltage suppressor)2With light

Loading...

  1. 1

Basic Information

Type Electromagnetic Type Switching Type Normally Closed Driving Type Linear Motion Type

Please check the type/dimensions/specifications of the part 25A-VX224JZ2AXB in the Direct Operated 2-Port Solenoid Valve Compatible With Rechargeable Batteries 25A-VX21/22/23 Series series.

Products with similar specification

Part Number
25A-VX210AAZXB
25A-VX210AF
25A-VX210AFXB
25A-VX224LA
25A-VX224LGAXB
25A-VX224MA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Fluid Operating Environment Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Voltage Sealing materials Option Body material Bracket Lead wire electrical entry Body size Specifications

฿ 2,550.40

1 Piece(s) 55 Day(s) AirNo oil / Dust Resistant / Jet Proof Type[Rc (R)] Rc1/8---NBROil-freeAluminumWith BracketGrommet1None

฿ 2,073.60

1 Piece(s) 55 Day(s) AirDust Resistant / Jet Proof Type[Rc (R)] Rc1/8---NBRNoneAluminumNoneGrommet (With surge voltage suppressor)1None

฿ 2,264.40

1 Piece(s) 55 Day(s) AirDust Resistant / Jet Proof Type[Rc (R)] Rc1/8---NBRNoneAluminumWith BracketGrommet (With surge voltage suppressor)1None

฿ 2,550.40

1 Piece(s) 55 Day(s) VacuumDust Resistant / Jet Proof Type[Rc (R)] Rc3/8---FKMNoneSUSNoneGrommet2None

฿ 2,550.40

1 Piece(s) 55 Day(s) VacuumDust Resistant / Jet Proof TypeG3/8---FKMNoneSUSWith BracketDIN terminal (With surge voltage suppressor)2None

฿ 2,550.40

1 Piece(s) 55 Day(s) VacuumDust Resistant / Jet Proof Type[Rc (R)] Rc3/8---FKMNoneSUSNoneGrommet2None