(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.
■For air
■For water / oil / medium vacuum
* The specifications and drawing of 25A- are the same as the standard product.
Part Number |
---|
25A-VX220HZ2AZ |
25A-VX220JZ2AZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Operating Environment | Connection Type | Plumbing Thread Nominal | Tube Dia. | Orifice Dia. (Ø) | Voltage | Sealing materials | Option | Body material | Bracket | Lead wire electrical entry | Body size | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,685.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | No oil / Dust Resistant / Jet Proof Type | Tube Connection | - | Ø8 | - | - | NBR | Oil-free | Resin | None | DIN terminal (With surge voltage suppressor) | 2 | With light | ||
฿ 1,685.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air | No oil / Dust Resistant / Jet Proof Type | Tube Connection | - | Ø8 | - | - | NBR | Oil-free | Resin | None | DIN terminal (With surge voltage suppressor) | 2 | With light |
Loading...
Type | Electromagnetic Type | Switching Type | Normally Closed | Driving Type | Linear Motion Type |
---|
How can we improve?
How can we improve?