1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5-Port Air Operated Valve, Compatible With Rechargeable Batteries 25A-SYA5000/7000 Series

5-Port Air Operated Valve, Compatible With Rechargeable Batteries 25A-SYA5000/7000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,743.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

Part Number
25A-SYA5140-02
25A-SYA7320-C10-F2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Tube Dia. Bracket Valve type Pilot number Applicable valve

฿ 1,743.40

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 2-position exhaust[Rc (R)] Rc1/4--Base mountedSingle25 A-SYA5000

฿ 157,157.35

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) [Others] 3-position closed centerTube Connection-Ø10With side bracketBody ported type-25 A-SYA7000

Loading...

  1. 1

Basic Information

Type Air Operating Type Applicable Fluid Air Operating Environment No oil
Operating Temperature Range(°C) -10::60