1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
High-Purity Chemical Liquid Valve Manually Operated LVH Series, Manifold and Manifold Valve (Part Number)

SMC SOLENOID AIR VALVE

High-Purity Chemical Liquid Valve Manually Operated LVH Series, Manifold and Manifold Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,496.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

They are the manifold base and manifold valve of the High-Purity Chemical Liquid Valve Manually Operated LVH Series.

Part Number
LVH30AL-03N-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Body material Detailed type Body size Fitting thread section type Piping Connection Port Diameter Number of stations Base type P port, L side connection tube size P port, R side connection tube size Lever operation

฿ 13,225.15

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Air Operating TypeChemicalHigh Corrosion ResistanceNormally ClosedNPT3/8-8PFAManifold valve (Screw-in type)3------Locking type

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LVH30AL-03N-C in the High-Purity Chemical Liquid Valve Manually Operated LVH Series, Manifold and Manifold Valve series.

Products with similar specification

Part Number
LLH2A-02-S0600
LLH2A-02-S07
LLH2A-02-S08
LVH30AL-S06
LVH30AL-S08
LVH30AL-S10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Body material Detailed type Body size Fitting thread section type Piping Connection Port Diameter Number of stations Base type P port, L side connection tube size P port, R side connection tube size Lever operation

฿ 9,917.32

1 Piece(s) 45 Day(s) [Related Components] Related components--------Manifold base (integrated fitting type)2--2Stacking typeø6 × ø4Plug-

฿ 9,480.11

1 Piece(s) 45 Day(s) [Related Components] Related components--------Manifold base (integrated fitting type)2--2Stacking type1/4" × 5/32"Same size on L and R sides-

฿ 9,480.11

1 Piece(s) 45 Day(s) [Related Components] Related components--------Manifold base (integrated fitting type)2--2Stacking typeø8 × ø6Same size on L and R sides-

฿ 10,841.75

1 Piece(s) 55 Day(s) Air Operating TypeChemicalHigh Corrosion ResistanceNormally ClosedTube Connection-Ø68-Manifold valve (integrated fitting type)3------Locking type

฿ 10,841.75

1 Piece(s) 55 Day(s) Air Operating TypeChemicalHigh Corrosion ResistanceNormally ClosedTube Connection-Ø88-Manifold valve (integrated fitting type)3------Locking type

฿ 10,146.45

1 Piece(s) 55 Day(s) Air Operating TypeChemicalHigh Corrosion ResistanceNormally ClosedTube Connection-Ø108-Manifold valve (integrated fitting type)3------Locking type