(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
They are the manifold base and manifold valve of the High-Purity Chemical Liquid Valve Manually Operated LVH Series.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Orifice Dia. (Ø) | Body material | Detailed type | Body size | Fitting thread section type | Piping Connection Port Diameter | Number of stations | Base type | P port, L side connection tube size | P port, R side connection tube size | Lever operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,571.32 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | PFA | Manifold base (Screw-in type) | 2 | Rc | 1/4 | 2 | Stacking type | - | - | - | ||
฿ 9,917.32 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 2 | Stacking type | Plug | ø6 × ø4 | - | ||
฿ 9,480.11 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 18 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 2 | Stacking type | ø6 × ø4 | Same size on L and R sides | - | ||
฿ 9,480.11 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 2 | Stacking type | 1/4" × 5/32" | Same size on L and R sides | - | ||
฿ 9,480.11 | SMC LLH TYPE | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 2 | Stacking type | ø8 × ø6 | Same size on L and R sides | - | ||
฿ 9,917.32 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 2 | Stacking type | ø6 × ø4 | Plug | - | ||
฿ 9,917.32 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 23 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 2 | Stacking type | ø8 × ø6 | Plug | - | ||
฿ 9,917.32 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 18 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 2 | Stacking type | ø8 × ø6 | ø10 × ø8 | - | ||
฿ 9,480.11 | SMC LLH TYPE | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 2 | Stacking type | ø10 × ø8 | Same size on L and R sides | - | ||
฿ 9,480.11 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 18 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 2 | Stacking type | 3/8" × 1/4" | Same size on L and R sides | - | ||
฿ 7,496.15 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 2 | Stacking type | 3/8" × 1/4" | Plug | - | ||
฿ 7,881.20 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | PFA | Manifold base (Screw-in type) | 2 | Rc | 1/4 | 3 | Stacking type | - | - | - | ||
฿ 9,917.32 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 3 | Stacking type | Plug | ø6 × ø4 | - | ||
฿ 9,480.11 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 3 | Stacking type | ø6 × ø4 | Same size on L and R sides | - | ||
฿ 9,480.11 | SMC LLH TYPE | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 3 | Stacking type | 1/4" × 5/32" | Same size on L and R sides | - | ||
฿ 9,917.32 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 3 | Stacking type | ø6 × ø4 | Plug | - | ||
฿ 10,355.13 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 18 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 3 | Stacking type | ø6 × ø4 | 1/4" × 5/32" | - | ||
฿ 9,917.32 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 3 | Stacking type | 1/4" × 5/32" | Plug | - | ||
฿ 9,917.32 | SMC LLH TYPE | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 3 | Stacking type | ø8 × ø6 | Plug | - | ||
฿ 9,917.32 | SMC LLH TYPE | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 3 | Stacking type | ø8 × ø6 | ø10 × ø8 | - | ||
฿ 9,480.11 | SMC LLH TYPE | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 3 | Stacking type | ø10 × ø8 | Same size on L and R sides | - | ||
฿ 9,480.11 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 3 | Stacking type | 3/8" × 1/4" | Plug | - | ||
฿ 8,571.32 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | PFA | Manifold base (Screw-in type) | 2 | Rc | 1/4 | 4 | Stacking type | - | - | - | ||
฿ 7,881.20 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | PFA | Manifold base (Screw-in type) | 2 | NPT | 1/4 | 4 | Stacking type | - | - | - | ||
฿ 9,917.32 | SMC LLH TYPE | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 4 | Stacking type | Plug | ø6 × ø4 | - | ||
฿ 9,480.11 | SMC LLH TYPE | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 4 | Stacking type | ø8 × ø6 | Same size on L and R sides | - | ||
฿ 8,571.32 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | PFA | Manifold base (Screw-in type) | 2 | Rc | 1/4 | 5 | Stacking type | - | - | - | ||
฿ 9,480.11 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 5 | Stacking type | ø6 × ø4 | Same size on L and R sides | - | ||
฿ 9,917.32 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 5 | Stacking type | ø6 × ø4 | Plug | - | ||
฿ 9,917.32 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 5 | Stacking type | ø6 × ø4 | ø10 × ø8 | - | ||
฿ 9,480.11 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 2 | - | - | 5 | Stacking type | 3/8" × 1/4" | Same size on L and R sides | - | ||
฿ 9,076.99 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | PFA | Manifold base (Screw-in type) | 3 | Rc | 3/8 | 2 | Stacking type | - | - | - | ||
฿ 9,952.02 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 3 | - | - | 2 | Stacking type | Plug | Same size on L and R sides | - | ||
฿ 10,558.08 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 3 | - | - | 2 | Stacking type | Plug | ø10 × ø8 | - | ||
฿ 9,952.02 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 3 | - | - | 2 | Stacking type | Plug | 1/2" × 3/8" | - | ||
฿ 9,952.02 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 18 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 3 | - | - | 2 | Stacking type | ø10 × ø8 | Same size on L and R sides | - | ||
฿ 9,952.02 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 3 | - | - | 2 | Stacking type | 3/8" × 1/4" | Same size on L and R sides | - | ||
฿ 10,558.08 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 3 | - | - | 2 | Stacking type | 3/8" × 1/4" | Plug | - | ||
฿ 9,952.02 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 3 | - | - | 2 | Stacking type | 1/2" × 3/8" | Plug | - | ||
฿ 9,076.99 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | PFA | Manifold base (Screw-in type) | 3 | Rc | 3/8 | 3 | Stacking type | - | - | - | ||
฿ 9,076.99 | SMC LLH TYPE | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | PFA | Manifold base (Screw-in type) | 3 | NPT | 3/8 | 3 | Stacking type | - | - | - | ||
฿ 9,952.02 | SMC LLH TYPE | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 3 | - | - | 3 | Stacking type | ø10 × ø8 | Same size on L and R sides | - | ||
฿ 9,952.02 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 18 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 3 | - | - | 3 | Stacking type | ø12 × ø10 | Same size on L and R sides | - | ||
฿ 9,952.02 | SMC LLH TYPE | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 3 | - | - | 3 | Stacking type | 1/2" × 3/8" | Same size on L and R sides | - | ||
฿ 9,076.99 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | PFA | Manifold base (Screw-in type) | 3 | Rc | 3/8 | 4 | Stacking type | - | - | - | ||
฿ 9,076.99 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 18 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | PFA | Manifold base (Screw-in type) | 3 | NPT | 3/8 | 4 | Stacking type | - | - | - | ||
฿ 9,952.02 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 18 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 3 | - | - | 4 | Stacking type | ø12 × ø10 | Same size on L and R sides | - | ||
฿ 9,952.02 | SMC LLH TYPE | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 3 | - | - | 4 | Stacking type | ø12 × ø10 | Plug | - | ||
฿ 9,076.99 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | PFA | Manifold base (Screw-in type) | 3 | Rc | 3/8 | 5 | Stacking type | - | - | - | ||
฿ 9,198.31 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | PFA | Manifold base (Screw-in type) | 3 | NPT | 3/8 | 5 | Stacking type | - | - | - | ||
฿ 10,558.08 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 45 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base (integrated fitting type) | 3 | - | - | 5 | Stacking type | ø10 × ø8 | Plug | - | ||
฿ 10,172.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | [Rc (R)] Rc | 1/4 | - | - | PFA | Manifold valve (Screw-in type) | 2 | - | - | - | - | - | - | Non-locking type (self-reset) | ||
฿ 10,172.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | NPT | 1/4 | - | - | PFA | Manifold valve (Screw-in type) | 2 | - | - | - | - | - | - | Non-locking type (self-reset) | ||
฿ 9,771.60 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | Tube Connection | - | Ø4 | - | - | Manifold valve (integrated fitting type) | 2 | - | - | - | - | - | - | Non-locking type (self-reset) | ||
฿ 9,075.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | Tube Connection | - | Ø6 | - | - | Manifold valve (integrated fitting type) | 2 | - | - | - | - | - | - | Non-locking type (self-reset) | ||
฿ 9,075.45 | SMC LVH TYPE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | Tube Connection | - | Ø6.35 | - | - | Manifold valve (integrated fitting type) | 2 | - | - | - | - | - | - | Non-locking type (self-reset) | ||
฿ 10,172.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | [Rc (R)] Rc | 1/4 | - | - | PFA | Manifold valve (Screw-in type) | 2 | - | - | - | - | - | - | Locking type | ||
฿ 10,172.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | NPT | 1/4 | - | - | PFA | Manifold valve (Screw-in type) | 2 | - | - | - | - | - | - | Locking type | ||
฿ 9,771.60 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | Tube Connection | - | Ø4 | - | - | Manifold valve (integrated fitting type) | 2 | - | - | - | - | - | - | Locking type | ||
฿ 9,075.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | Tube Connection | - | Ø6 | - | - | Manifold valve (integrated fitting type) | 2 | - | - | - | - | - | - | Locking type | ||
฿ 9,075.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | Tube Connection | - | Ø6.35 | - | - | Manifold valve (integrated fitting type) | 2 | - | - | - | - | - | - | Locking type | ||
฿ 13,225.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | [Rc (R)] Rc | 3/8 | - | 8 | PFA | Manifold valve (Screw-in type) | 3 | - | - | - | - | - | - | Non-locking type (self-reset) | ||
฿ 13,225.15 | SMC LVH TYPE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | NPT | 3/8 | - | 8 | PFA | Manifold valve (Screw-in type) | 3 | - | - | - | - | - | - | Non-locking type (self-reset) | ||
฿ 10,146.45 | SMC LVH TYPE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | Tube Connection | - | Ø10 | 8 | - | Manifold valve (integrated fitting type) | 3 | - | - | - | - | - | - | Non-locking type (self-reset) | ||
฿ 13,225.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | [Rc (R)] Rc | 3/8 | - | 8 | PFA | Manifold valve (Screw-in type) | 3 | - | - | - | - | - | - | Locking type | ||
฿ 13,225.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | NPT | 3/8 | - | 8 | PFA | Manifold valve (Screw-in type) | 3 | - | - | - | - | - | - | Locking type | ||
฿ 10,841.75 | SMC LVH TYPE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | Tube Connection | - | Ø6 | 8 | - | Manifold valve (integrated fitting type) | 3 | - | - | - | - | - | - | Locking type | ||
฿ 10,841.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | Tube Connection | - | Ø8 | 8 | - | Manifold valve (integrated fitting type) | 3 | - | - | - | - | - | - | Locking type | ||
฿ 10,146.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | Tube Connection | - | Ø10 | 8 | - | Manifold valve (integrated fitting type) | 3 | - | - | - | - | - | - | Locking type | ||
฿ 10,146.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | Tube Connection | - | Ø9.52 | 8 | - | Manifold valve (integrated fitting type) | 3 | - | - | - | - | - | - | Locking type | ||
฿ 14,161.85 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | Tube Connection | - | Ø9.52 | - | - | Manifold valve (integrated fitting type) | 4 | - | - | - | - | - | - | Locking type |
Loading...
How can we improve?
How can we improve?