1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Liquid Valve, Compact, Manual Type, Integrated Fitting, LVDH-F/FN Series, Tube Extension (LVDH20-T06-F)

SMC CHMIAL LIQUID VALVE

Chemical Liquid Valve, Compact,  Manual Type, Integrated Fitting, LVDH-F/FN Series, Tube Extension (LVDH20-T06-F)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Compact and space saving
Pipe direction dimension MAX. 29% shorter than the conventional integrated fitting type LVC series
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
・ Low dust generation piston damper
・ Long life buffer resistant to back pressure

[Please click here for the catalog]
P. 760 Insert Bushing, Integrated Fittings
P. 762 Flare, Integrated Fittings
P. 764 Tube Extensions

Part Number
LVDH20-T06-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTube Dia. Orifice Dia.
(Ø)
B port size Specifications Seal/buffer material

฿ 6,873.95

SMC CHMIAL LIQUID VALVE 1 Piece(s) 55 Day(s) Ø6--Tube extensionsFKM

Loading...

  1. 1

Basic Information

Type Air Operating Type Applicable Fluid Chemical Operating Environment Standard
Switching Type Normally Closed Connection Type Tube Connection Operating Temperature Range(°C) 0::60
Body material PFA

Please check the type/dimensions/specifications of the part LVDH20-T06-F in the Chemical Liquid Valve, Compact, Manual Type, Integrated Fitting, LVDH-F/FN Series, Tube Extension series.

Products with similar specification

Part Number
LVDH20-V03-F
LVDH20-V04-F
LVDH20-V05-F
LVDH20-V05-FN
LVDH20-V06-F
LVDH20-V06-FN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTube Dia. Orifice Dia.
(Ø)
B port size Specifications Seal/buffer material

฿ 6,873.95

1 Piece(s) 55 Day(s) Ø3-Same size as A/B portInsert bushingFKM

฿ 6,873.95

1 Piece(s) 55 Day(s) Ø4-Same size as A/B portInsert bushingFKM

฿ 6,873.95

1 Piece(s) 55 Day(s) ø4.76-Same size as A/B portInsert bushingFKM

฿ 6,873.95

1 Piece(s) 55 Day(s) ø4.76-Same size as A/B portInsert bushingEPDM

฿ 6,873.95

1 Piece(s) 55 Day(s) Ø6-Same size as A/B portInsert bushingFKM

฿ 6,873.95

1 Piece(s) 55 Day(s) Ø6-Same size as A/B portInsert bushingEPDM