(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Compact and space saving
Pipe direction dimension MAX. 29% shorter than the conventional integrated fitting type LVC series
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
・ Low dust generation piston damper
・ Long life buffer resistant to back pressure
・ Different diameter sizes are selectable due to Hyper Fitting
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Tube Dia. | Orifice Dia. (Ø) | Option | Pilot port thread type | Pilot port position | Seal/buffer material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,399.24 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø6 | - | None | Rc 1/8 | 1 | FKM | ||
฿ 10,240.49 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø6 | - | With indicator | Rc 1/8 | 1 | FKM | ||
฿ 9,101.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | Ø6 | - | With flow rate adjustment | Rc 1/8 | 1 | EPDM | ||
฿ 10,240.49 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø6 | - | With indicator | Rc 1/8 | 1 | EPDM | ||
฿ 9,101.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | Ø6 | - | With flow rate adjustment | Rc 1/8 | 3 | EPDM | ||
฿ 10,240.49 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø6 | - | With indicator | Rc 1/8 | 3 | EPDM | ||
฿ 9,399.24 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø6.35 | - | None | Rc 1/8 | 1 | FKM | ||
฿ 11,620.27 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø6.35 | - | With flow rate adjustment | Rc 1/8 | 1 | FKM | ||
฿ 10,240.49 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø6.35 | - | With indicator | Rc 1/8 | 1 | FKM | ||
฿ 9,499.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø6.35 | - | High back pressure of 0.5 MPa supported | Rc 1/8 | 1 | FKM | ||
฿ 9,399.24 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø6.35 | - | None | Rc 1/8 | 1 | EPDM | ||
฿ 11,620.27 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø6.35 | - | With flow rate adjustment | Rc 1/8 | 1 | EPDM | ||
฿ 9,399.24 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø6.35 | - | None | NPT 1/8 | 1 | FKM | ||
฿ 9,399.24 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø6.35 | - | None | Rc 1/8 | 2 | FKM | ||
฿ 11,620.27 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø6.35 | - | With flow rate adjustment | Rc 1/8 | 2 | FKM | ||
฿ 9,399.24 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø6.35 | - | None | Rc 1/8 | 2 | EPDM | ||
฿ 9,399.24 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Open | Ø6 | - | None | Rc 1/8 | 1 | FKM | ||
฿ 9,399.24 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Open | Ø6.35 | - | None | Rc 1/8 | 1 | FKM | ||
฿ 6,873.95 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 55 Day(s) | Normally Open | Ø6.35 | - | None | Rc 1/8 | 1 | EPDM | ||
฿ 11,620.27 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | [Others] Double acting | Ø6.35 | - | With flow rate adjustment | Rc 1/8 | 1 | EPDM | ||
฿ 11,093.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø8 | 8 | None | Rc 1/8 | 1 | EPDM | ||
฿ 12,035.86 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø8 | 8 | With indicator | Rc 1/8 | 1 | EPDM | ||
฿ 12,035.86 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø8 | 8 | With indicator | Rc 1/8 | 3 | EPDM | ||
฿ 11,093.46 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø10 | 8 | None | Rc 1/8 | 1 | FKM | ||
฿ 11,093.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø10 | 8 | None | Rc 1/8 | 1 | EPDM | ||
฿ 13,516.95 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø10 | 8 | With flow rate adjustment | Rc 1/8 | 1 | EPDM | ||
฿ 12,036.03 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø10 | 8 | With indicator | Rc 1/8 | 1 | EPDM | ||
฿ 11,429.96 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø10 | 8 | High back pressure of 0.5 MPa supported | Rc 1/8 | 1 | EPDM | ||
฿ 11,093.46 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø9.52 | 8 | None | Rc 1/8 | 1 | FKM | ||
฿ 13,517.11 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø9.52 | 8 | With flow rate adjustment | Rc 1/8 | 1 | FKM | ||
฿ 11,971.63 | SMC LVD TYPE | 1 Piece(s) | 45 Day(s) | Normally Closed | Ø9.52 | 8 | With indicator | Rc 1/8 | 1 | FKM | ||
฿ 11,429.96 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø9.52 | 8 | High back pressure of 0.5 MPa supported | Rc 1/8 | 1 | FKM | ||
฿ 11,093.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø9.52 | 8 | None | Rc 1/8 | 1 | EPDM | ||
฿ 12,372.53 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø9.52 | 8 | With high back pressure and indicator | Rc 1/8 | 1 | EPDM | ||
฿ 11,093.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø9.52 | 8 | None | Rc 1/8 | 2 | FKM | ||
฿ 13,517.11 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø9.52 | 8 | With flow rate adjustment | Rc 1/8 | 2 | FKM | ||
฿ 11,093.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø9.52 | 8 | None | Rc 1/8 | 2 | EPDM | ||
฿ 12,035.86 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø9.52 | 8 | With indicator | Rc 1/8 | 3 | FKM | ||
฿ 11,093.46 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Open | Ø9.52 | 8 | None | Rc 1/8 | 1 | FKM | ||
฿ 11,093.46 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Open | Ø9.52 | 8 | None | NPT 1/8 | 2 | FKM | ||
฿ 11,093.46 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Open | Ø9.52 | 8 | None | NPT 1/8 | 2 | EPDM | ||
฿ 11,093.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Open | Ø9.52 | 8 | None | Rc 1/8 | 2 | FKM | ||
฿ 11,093.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Open | Ø9.52 | 8 | None | Rc 1/8 | 2 | EPDM | ||
฿ 6,873.95 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 55 Day(s) | [Others] Double acting | Ø9.52 | 8 | None | Rc 1/8 | 1 | FKM | ||
฿ 13,516.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | [Others] Double acting | Ø9.52 | 8 | With flow rate adjustment | Rc 1/8 | 1 | EPDM | ||
฿ 12,983.61 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | ø12 | - | With indicator | Rc 1/8 | 1 | EPDM | ||
฿ 12,041.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø12.7 | - | None | Rc 1/8 | 1 | FKM | ||
฿ 14,599.18 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø12.7 | - | With flow rate adjustment | Rc 1/8 | 1 | FKM | ||
฿ 12,377.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø12.7 | - | High back pressure of 0.5 MPa supported | Rc 1/8 | 1 | FKM | ||
฿ 13,320.12 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø12.7 | - | With high back pressure and indicator | Rc 1/8 | 1 | FKM | ||
฿ 12,041.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø12.7 | - | None | Rc 1/8 | 1 | EPDM | ||
฿ 14,599.18 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø12.7 | - | With flow rate adjustment | Rc 1/8 | 1 | EPDM | ||
฿ 14,935.68 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø12.7 | - | With high back pressure and flow rate control | Rc 1/8 | 1 | EPDM | ||
฿ 13,320.12 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø12.7 | - | With high back pressure and indicator | Rc 1/8 | 1 | EPDM | ||
฿ 12,041.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø12.7 | - | None | NPT 1/8 | 1 | FKM | ||
฿ 12,983.61 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø12.7 | - | With indicator | NPT 1/8 | 1 | FKM | ||
฿ 12,983.61 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø12.7 | - | With indicator | NPT 1/8 | 1 | EPDM | ||
฿ 12,041.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø12.7 | - | None | Rc 1/8 | 2 | FKM | ||
฿ 14,599.18 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø12.7 | - | With flow rate adjustment | Rc 1/8 | 2 | FKM | ||
฿ 12,041.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø12.7 | - | None | Rc 1/8 | 2 | EPDM | ||
฿ 12,041.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Open | Ø12.7 | - | None | Rc 1/8 | 1 | FKM | ||
฿ 12,041.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Open | Ø12.7 | - | None | Rc 1/8 | 1 | EPDM | ||
฿ 14,599.18 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | [Others] Double acting | Ø12.7 | - | With flow rate adjustment | Rc 1/8 | 1 | EPDM | ||
฿ 20,036.30 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø19 | - | None | Rc 1/8 | 1 | FKM | ||
฿ 23,267.43 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø19 | - | With flow rate adjustment | Rc 1/8 | 1 | FKM | ||
฿ 21,045.80 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø19 | - | With indicator | Rc 1/8 | 1 | FKM | ||
฿ 20,743.07 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø19 | - | High back pressure of 0.5 MPa supported | Rc 1/8 | 1 | FKM | ||
฿ 23,974.20 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø19 | - | With high back pressure and flow rate control | Rc 1/8 | 1 | FKM | ||
฿ 21,752.57 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø19 | - | With high back pressure and indicator | Rc 1/8 | 1 | FKM | ||
฿ 21,752.57 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø19 | - | With high back pressure and indicator | Rc 1/8 | 1 | EPDM | ||
฿ 23,267.43 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø19 | - | With flow rate adjustment | NPT 1/8 | 1 | FKM | ||
฿ 21,045.80 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø19 | - | With indicator | NPT 1/8 | 1 | FKM | ||
฿ 21,045.80 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø19 | - | With indicator | NPT 1/8 | 1 | EPDM | ||
฿ 20,036.30 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø19 | - | None | Rc 1/8 | 2 | FKM | ||
฿ 23,267.43 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø19 | - | With flow rate adjustment | Rc 1/8 | 2 | FKM | ||
฿ 20,036.30 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø19 | - | None | Rc 1/8 | 2 | EPDM | ||
฿ 20,036.30 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Open | Ø19 | - | None | Rc 1/8 | 1 | FKM | ||
฿ 6,873.95 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 55 Day(s) | Normally Open | Ø19 | - | High back pressure of 0.5 MPa supported | Rc 1/8 | 1 | FKM | ||
฿ 28,181.07 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø25 | 22 | None | Rc 1/8 | 1 | FKM | ||
฿ 32,927.06 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø25 | 22 | With flow rate adjustment | Rc 1/8 | 1 | FKM | ||
฿ 29,291.88 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø25 | 22 | With indicator | Rc 1/8 | 1 | FKM | ||
฿ 28,887.84 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø25 | 22 | High back pressure of 0.5 MPa supported | Rc 1/8 | 1 | FKM | ||
฿ 33,633.83 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø25 | 22 | With high back pressure and flow rate control | Rc 1/8 | 1 | FKM | ||
฿ 29,998.66 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø25 | 22 | With high back pressure and indicator | Rc 1/8 | 1 | FKM | ||
฿ 28,181.07 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø25 | 22 | None | Rc 1/8 | 1 | EPDM | ||
฿ 28,181.07 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 32 Day(s) | Normally Open | Ø25 | 22 | None | Rc 1/8 | 1 | FKM |
Loading...
Type | Air Operating Type | Applicable Fluid | Chemical | Operating Environment | Standard |
---|---|---|---|---|---|
Connection Type | Tube Connection | Body material | PFA | Detailed type | LQ3 fitting |
How can we improve?
How can we improve?