(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Compact and space saving
Pipe direction dimension MAX. 29% shorter than the conventional integrated fitting type LVC series
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
・ Low dust generation piston damper
・ Long life buffer resistant to back pressure
Part Number |
---|
LVD30-T11-N1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Tube Dia. | Orifice Dia. (Ø) | Option | Functions | Pilot port thread type | Pilot port position | End plate material | Seal/buffer material | Actuator material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,873.95 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | Ø9.52 | 8 | With flow rate adjustment | Ammonium hydroxide compatible | ø6 quick-connect fitting | 1 | PPS | - | PPS |
Loading...
Type | Air Operating Type | Applicable Fluid | Chemical | Operating Environment | Standard |
---|---|---|---|---|---|
Connection Type | Tube Connection | Body material | PFA |
Please check the type/dimensions/specifications of the part LVD30-T11-N1 in the Air Operated Valve for Chemicals, Compact and Air Operated Type, Tube Extensions LVD-T/LVD-TF/FN Series series.
Part Number |
---|
LVD20-T062 |
LVD20-T062-1 |
LVD20-T062-N |
LVD30-T112 |
LVD30-T112-1 |
LVD30-T112P2-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Tube Dia. | Orifice Dia. (Ø) | Option | Functions | Pilot port thread type | Pilot port position | End plate material | Seal/buffer material | Actuator material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,870.92 | 1 Piece(s) | 45 Day(s) | Normally Closed | Ø6 | - | None | Standard | M5 × 0.8 | 1 | PPS | - | PPS | ||
฿ 13,337.15 | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø6 | - | With flow rate adjustment | Standard | M5 × 0.8 | 1 | PPS | - | PPS | ||
฿ 11,923.60 | 1 Piece(s) | 32 Day(s) | Normally Closed | Ø6 | - | None | Ammonium hydroxide compatible | M5 × 0.8 | 1 | PPS | - | PPS | ||
฿ 13,116.21 | 1 Piece(s) | 45 Day(s) | Normally Closed | Ø9.52 | 8 | None | Standard | M5 × 0.8 | 1 | PPS | - | PPS | ||
฿ 14,728.47 | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø9.52 | 8 | With flow rate adjustment | Standard | M5 × 0.8 | 1 | PPS | - | PPS | ||
฿ 14,728.47 | 1 Piece(s) | 18 Day(s) | Normally Closed | Ø9.52 | 8 | With flow rate adjustment | Standard | M5 × 0.8 | 2 | PPS | - | PPS |
How can we improve?
How can we improve?