1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Air Operated Valve for Chemicals, Compact and Air Operated Type, Tube Extensions LVD-T/LVD-TF/FN Series (Part Number)

SMC CHMIAL LIQUID VALVE

Air Operated Valve for Chemicals, Compact and Air Operated Type, Tube Extensions LVD-T/LVD-TF/FN Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,873.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Compact and space saving
Pipe direction dimension MAX. 29% shorter than the conventional integrated fitting type LVC series
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
・ Low dust generation piston damper
・ Long life buffer resistant to back pressure

Part Number
LVD30-T10-FN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Tube Dia. Orifice Dia.
(Ø)
Option Functions Pilot port thread type Pilot port position End plate material Seal/buffer material Actuator material

฿ 6,873.95

SMC CHMIAL LIQUID VALVE 1 Piece(s) 55 Day(s) Normally ClosedØ108NoneStandardRc 1/81PVDFEPDMPVDF

Loading...

  1. 1

Basic Information

Type Air Operating Type Applicable Fluid Chemical Operating Environment Standard
Connection Type Tube Connection Body material PFA

Please check the type/dimensions/specifications of the part LVD30-T10-FN in the Air Operated Valve for Chemicals, Compact and Air Operated Type, Tube Extensions LVD-T/LVD-TF/FN Series series.

Products with similar specification

Part Number
LVD20-T062
LVD20-T062-1
LVD20-T062-N
LVD30-T10-FN1
LVD30-T10-FN6
LVD30-T10-N1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Tube Dia. Orifice Dia.
(Ø)
Option Functions Pilot port thread type Pilot port position End plate material Seal/buffer material Actuator material

฿ 11,870.92

1 Piece(s) 45 Day(s) Normally ClosedØ6-NoneStandardM5 × 0.81PPS-PPS

฿ 13,337.15

1 Piece(s) 18 Day(s) Normally ClosedØ6-With flow rate adjustmentStandardM5 × 0.81PPS-PPS

฿ 11,923.60

1 Piece(s) 32 Day(s) Normally ClosedØ6-NoneAmmonium hydroxide compatibleM5 × 0.81PPS-PPS

฿ 6,873.95

1 Piece(s) 55 Day(s) Normally ClosedØ108With flow rate adjustmentStandardRc 1/81PVDFEPDMPVDF

฿ 6,873.95

1 Piece(s) 55 Day(s) Normally ClosedØ108With high back pressure and flow rate controlStandardRc 1/81PVDFEPDMPVDF

฿ 14,728.47

1 Piece(s) 18 Day(s) Normally ClosedØ108With flow rate adjustmentAmmonium hydroxide compatibleø6 quick-connect fitting1PPS-PPS