1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Liquid Valve Compact, Compact, Air-Operated Type, Insert Bushing Type, Joint-Integrated Type (LVD10-S03)

SMC SOLENOID AIR VALVE

Chemical Liquid Valve Compact, Compact, Air-Operated Type, Insert Bushing Type, Joint-Integrated Type (LVD10-S03)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Compact and space saving
Pipe direction dimension MAX. 29% shorter than the conventional integrated fitting type LVC series
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
・ Low dust generation piston damper
・ Long life buffer resistant to back pressure
・ Different diameter sizes are selectable due to Hyper Fitting

Part Number
LVD10-S03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Tube Dia. Orifice Dia.
(Ø)
Option Functions Pilot port thread type B port size Pilot port position End plate material Seal/buffer material Actuator material

฿ 6,772.80

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Normally ClosedØ3-NoneStandardø4 quick-connect fittingSame size as A/B port1PPS-PPS

Loading...

  1. 1

Basic Information

Type Air Operating Type Applicable Fluid Chemical Operating Environment Standard
Connection Type Tube Connection Body material PFA

Please check the type/dimensions/specifications of the part LVD10-S03 in the Chemical Liquid Valve Compact, Compact, Air-Operated Type, Insert Bushing Type, Joint-Integrated Type series.

Products with similar specification

Part Number
LVD10-S03-1
LVD10-S03-N
LVD10-S032
LVD10-S032-1
LVD10-S04
LVD10-S04-1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Tube Dia. Orifice Dia.
(Ø)
Option Functions Pilot port thread type B port size Pilot port position End plate material Seal/buffer material Actuator material

฿ 7,897.35

1 Piece(s) 55 Day(s) Normally ClosedØ3-With flow rate adjustmentStandardø4 quick-connect fittingSame size as A/B port1PPS-PPS

฿ 6,772.80

1 Piece(s) 55 Day(s) Normally ClosedØ3-NoneAmmonium hydroxide compatibleø4 quick-connect fittingSame size as A/B port1PPS-PPS

฿ 6,772.80

1 Piece(s) 55 Day(s) Normally ClosedØ3-NoneStandardM5 × 0.8Same size as A/B port1PPS-PPS

฿ 7,897.35

1 Piece(s) 55 Day(s) Normally ClosedØ3-With flow rate adjustmentStandardM5 × 0.8Same size as A/B port1PPS-PPS

฿ 6,772.80

1 Piece(s) 55 Day(s) Normally ClosedØ4-NoneStandardø4 quick-connect fittingSame size as A/B port1PPS-PPS

฿ 7,897.35

1 Piece(s) 55 Day(s) Normally ClosedØ4-With flow rate adjustmentStandardø4 quick-connect fittingSame size as A/B port1PPS-PPS