(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Compact and space saving
Pipe direction dimension MAX. 29% shorter than the conventional integrated fitting type LVC series
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
・ Low dust generation piston damper
・ Long life buffer resistant to back pressure
・ Different diameter sizes are selectable due to Hyper Fitting
Part Number |
---|
LVD41-S122 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Tube Dia. | Orifice Dia. (Ø) | Option | Functions | Pilot port thread type | B port size | Pilot port position | End plate material | Seal/buffer material | Actuator material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,218.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Open | ø12 | - | None | Standard | M5 × 0.8 | Same size as A/B port | 1 | PPS | - | PPS |
Loading...
Type | Air Operating Type | Applicable Fluid | Chemical | Operating Environment | Standard |
---|---|---|---|---|---|
Connection Type | Tube Connection | Body material | PFA |
Please check the type/dimensions/specifications of the part LVD41-S122 in the Chemical Liquid Valve Compact, Compact, Air-Operated Type, Insert Bushing Type, Joint-Integrated Type series.
Part Number |
---|
LVD10-S032 |
LVD10-S032-1 |
LVD10-S04 |
LVD41-S13 |
LVD41-S1312 |
LVD41-S132 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Tube Dia. | Orifice Dia. (Ø) | Option | Functions | Pilot port thread type | B port size | Pilot port position | End plate material | Seal/buffer material | Actuator material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,772.80 | 1 Piece(s) | 55 Day(s) | Normally Closed | Ø3 | - | None | Standard | M5 × 0.8 | Same size as A/B port | 1 | PPS | - | PPS | ||
฿ 7,897.35 | 1 Piece(s) | 55 Day(s) | Normally Closed | Ø3 | - | With flow rate adjustment | Standard | M5 × 0.8 | Same size as A/B port | 1 | PPS | - | PPS | ||
฿ 6,772.80 | 1 Piece(s) | 55 Day(s) | Normally Closed | Ø4 | - | None | Standard | ø4 quick-connect fitting | Same size as A/B port | 1 | PPS | - | PPS | ||
฿ 8,218.65 | 1 Piece(s) | 55 Day(s) | Normally Open | Ø12.7 | - | None | Standard | ø6 quick-connect fitting | Same size as A/B port | 1 | PPS | - | PPS | ||
฿ 8,218.65 | 1 Piece(s) | 55 Day(s) | Normally Open | Ø12.7 | - | None | Standard | ø6 quick-connect fitting | ø12 | 1 | PPS | - | PPS | ||
฿ 8,218.65 | 1 Piece(s) | 55 Day(s) | Normally Open | Ø12.7 | - | None | Standard | M5 × 0.8 | Same size as A/B port | 1 | PPS | - | PPS |
How can we improve?
How can we improve?