(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Compact and space saving
Pipe direction dimension MAX. 29% shorter than the conventional integrated fitting type LVC series
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
・ Low dust generation piston damper
・ Long life buffer resistant to back pressure
・ Different diameter sizes are selectable due to Hyper Fitting
Part Number |
---|
LVD40-S12P2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Tube Dia. | Orifice Dia. (Ø) | Option | Functions | Pilot port thread type | B port size | Pilot port position | End plate material | Seal/buffer material | Actuator material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,526.19 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 18 Day(s) | Normally Closed | ø12 | - | None | Standard | ø6 quick-connect fitting | Same size as A/B port | 2 | PPS | - | PPS |
Loading...
Type | Air Operating Type | Applicable Fluid | Chemical | Operating Environment | Standard |
---|---|---|---|---|---|
Connection Type | Tube Connection | Body material | PFA |
How can we improve?
How can we improve?