1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

For Chemical Liquids, Air Operated Type, Insert Bushing Integrated Fitting Manifold and Valve for Manifold (Part Number)

SMC SOLENOID AIR VALVE

For Chemical Liquids, Air Operated Type, Insert Bushing Integrated Fitting Manifold and Valve for Manifold
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,873.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

They are the manifold base and manifold valve of High-Purity Chemical Liquid Valve Air Operated, Insert Bushing Integrated Fitting Type, LVC Series.

Part Number
LVC40A-S12-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Tube Dia. Orifice Dia.
(Ø)
Option Body material Detailed type Functions Pilot port thread type Body size Number of stations End plate material P port, L side connection tube size P port, R side connection tube size

฿ 13,572.80

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Air Operating TypeChemicalHigh Corrosion ResistanceNormally ClosedTube Connectionø12-With indicatorPFAManifold valveStandardRc 1/84-PPS--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LVC40A-S12-4 in the For Chemical Liquids, Air Operated Type, Insert Bushing Integrated Fitting Manifold and Valve for Manifold series.

Products with similar specification

Part Number
LLC2A-02-S0008
LLC2A-02-S0010
LLC2A-02-S06
LVC40A-S12-F
LVC40A-S12-N
LVC40A-S13
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Tube Dia. Orifice Dia.
(Ø)
Option Body material Detailed type Functions Pilot port thread type Body size Number of stations End plate material P port, L side connection tube size P port, R side connection tube size

฿ 7,843.80

1 Piece(s) 55 Day(s) [Related Components] Related components--------Manifold base--22-Plugø8 × ø6

฿ 7,496.15

1 Piece(s) 55 Day(s) [Related Components] Related components--------Manifold base--22-Plugø10 × ø8

฿ 7,496.15

1 Piece(s) 55 Day(s) [Related Components] Related components--------Manifold base--22-ø6 × ø4Same size on L and R sides

฿ 14,429.60

1 Piece(s) 55 Day(s) Air Operating TypeChemicalHigh Corrosion ResistanceNormally ClosedTube Connectionø12-NonePFAManifold valveStandardRc 1/84-PVDF--

฿ 13,118.05

1 Piece(s) 55 Day(s) Air Operating TypeChemicalHigh Corrosion ResistanceNormally ClosedTube Connectionø12-NonePFAManifold valveAmmonium hydroxide compatibleRc 1/84-PPS--

฿ 13,118.05

1 Piece(s) 55 Day(s) Air Operating TypeChemicalHigh Corrosion ResistanceNormally ClosedTube ConnectionØ12.7-NonePFAManifold valveStandardRc 1/84-PPS--