(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
They are the manifold base and manifold valve of High-Purity Chemical Liquid Valve Air Operated, Insert Bushing Integrated Fitting Type, LVC Series.
Part Number |
---|
LVC30A-S07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Tube Dia. | Orifice Dia. (Ø) | Option | Body material | Detailed type | Functions | Pilot port thread type | Body size | Number of stations | End plate material | P port, L side connection tube size | P port, R side connection tube size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,761.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | Tube Connection | Ø6.35 | 8 | None | PFA | Manifold valve | Standard | Rc 1/8 | 3 | - | PPS | - | - |
Loading...
Please check the type/dimensions/specifications of the part LVC30A-S07 in the For Chemical Liquids, Air Operated Type, Insert Bushing Integrated Fitting Manifold and Valve for Manifold series.
Part Number |
---|
LLC2A-02-S0008 |
LLC2A-02-S0010 |
LLC2A-02-S06 |
LVC30A-S07-1 |
LVC30A-S07N |
LVC30A-S07N-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Tube Dia. | Orifice Dia. (Ø) | Option | Body material | Detailed type | Functions | Pilot port thread type | Body size | Number of stations | End plate material | P port, L side connection tube size | P port, R side connection tube size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,843.80 | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base | - | - | 2 | 2 | - | Plug | ø8 × ø6 | ||
฿ 7,496.15 | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base | - | - | 2 | 2 | - | Plug | ø10 × ø8 | ||
฿ 7,496.15 | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base | - | - | 2 | 2 | - | ø6 × ø4 | Same size on L and R sides | ||
฿ 11,993.50 | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | Tube Connection | Ø6.35 | 8 | With flow rate adjustment | PFA | Manifold valve | Standard | Rc 1/8 | 3 | - | PPS | - | - | ||
฿ 10,761.85 | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | Tube Connection | Ø6.35 | 8 | None | PFA | Manifold valve | Standard | NPT 1/8 | 3 | - | PPS | - | - | ||
฿ 11,993.50 | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | Tube Connection | Ø6.35 | 8 | With flow rate adjustment | PFA | Manifold valve | Standard | NPT 1/8 | 3 | - | PPS | - | - |
How can we improve?
How can we improve?