1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
High-Purity Chemical Liquid Valve / Air Operated LVA Series, Manifold and Manifold Valve (Part Number)

SMC FLORORESIN COUPLING

High-Purity Chemical Liquid Valve / Air Operated LVA Series, Manifold and Manifold Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,050.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

They are the manifold base and manifold valve of the High-Purity Chemical Liquid Valve / Air Operated LVA Series.

Part Number
LVA41A-04-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Option Body material Detailed type Functions Body size Fitting thread section type Piping Connection Port Diameter Number of stations

฿ 11,511.55

SMC FLORORESIN COUPLING 1 Piece(s) 55 Day(s) Air Operating TypeChemicalHigh Corrosion ResistanceNormally Open[Rc (R)] Rc1/212NonePFAManifold valveAmmonium hydroxide compatible4---

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LVA41A-04-N in the High-Purity Chemical Liquid Valve / Air Operated LVA Series, Manifold and Manifold Valve series.

Products with similar specification

Part Number
LLA2A-03-02N-C
LLA2A-04-02-C
LLA2A-04-02N-C
LVA41A-04N-C
LVA42A-04N-C
LVA50A-06-N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Option Body material Detailed type Functions Body size Fitting thread section type Piping Connection Port Diameter Number of stations

฿ 6,772.80

1 Piece(s) 55 Day(s) [Related Components] Related components--------Manifold base-2NPT1/43

฿ 6,772.80

1 Piece(s) 55 Day(s) [Related Components] Related components--------Manifold base-2Rc1/44

฿ 6,772.80

1 Piece(s) 55 Day(s) [Related Components] Related components--------Manifold base-2NPT1/44

฿ 14,663.66

1 Piece(s) 32 Day(s) Air Operating TypeChemicalHigh Corrosion ResistanceNormally OpenNPT1/212NonePFAManifold valveStandard4---

฿ 14,663.66

1 Piece(s) 32 Day(s) Air Operating TypeChemicalHigh Corrosion Resistance[Others] Double actingNPT1/212NonePFAManifold valveStandard4---

฿ 18,097.35

1 Piece(s) 55 Day(s) Air Operating TypeChemicalHigh Corrosion ResistanceNormally Closed[Rc (R)] Rc3/4-NonePFAManifold valveAmmonium hydroxide compatible5---