(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
They are the manifold base and manifold valve of the High-Purity Chemical Liquid Valve / Air Operated LVA Series.
Part Number |
---|
LVA20A-02-C1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Option | Body material | Detailed type | Functions | Body size | Fitting thread section type | Piping Connection Port Diameter | Number of stations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,174.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | [Rc (R)] Rc | 1/4 | - | With flow rate adjustment | PFA | Manifold valve | Standard | 2 | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part LVA20A-02-C1 in the High-Purity Chemical Liquid Valve / Air Operated LVA Series, Manifold and Manifold Valve series.
Part Number |
---|
LLA2A-03-02N-C |
LLA2A-04-02-C |
LLA2A-04-02N-C |
LVA20A-02-C4 |
LVA20A-02-N |
LVA20A-02-N1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Option | Body material | Detailed type | Functions | Body size | Fitting thread section type | Piping Connection Port Diameter | Number of stations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,772.80 | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base | - | 2 | NPT | 1/4 | 3 | ||
฿ 6,772.80 | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base | - | 2 | Rc | 1/4 | 4 | ||
฿ 6,772.80 | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | - | - | - | - | - | Manifold base | - | 2 | NPT | 1/4 | 4 | ||
฿ 6,397.95 | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | [Rc (R)] Rc | 1/4 | 4 | With indicator | PFA | Manifold valve | Standard | 2 | - | - | - | ||
฿ 6,050.30 | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | [Rc (R)] Rc | 1/4 | - | None | PFA | Manifold valve | Ammonium hydroxide compatible | 2 | - | - | - | ||
฿ 7,174.85 | 1 Piece(s) | 55 Day(s) | Air Operating Type | Chemical | High Corrosion Resistance | Normally Closed | [Rc (R)] Rc | 1/4 | - | With flow rate adjustment | PFA | Manifold valve | Ammonium hydroxide compatible | 2 | - | - | - |
How can we improve?
How can we improve?