(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[What is ATEX Directive?]
Since July 1, 2003, it has been mandatory within the EU to comply with the ATEX Directive for equipment used in potentially explosive atmospheres.
■CE mark and ATEX
The ATEX Directive is now part of the CE mark, which incorporates the traditional European explosion-proof standard.
■Purpose of ATEX Directive
The main purposes of ATEX are:
・ Prevention of electrostatic charge
・ Ignition prevention of sparks caused by friction, impact, and abrasion
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone/Category
In ATEX, the objects to be applied are classified into categories for each dangerous place (zone).
・ Zone 0: Category 1
Possibility of explosive atmosphere (Zone): Continuous or long time > 1,000 hours/year
・ Zone 1: Category 2
Possibility of explosive atmosphere (Zone): Occasionally 10 to 1,000 hours/year
・ Zone 2: Category 3
Possibility of explosive atmosphere (Zone): Less likely, short time < 10 hours/year
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Thread Nominal | Switching Type | Connection Type | Tube Flange Nominal | Orifice Dia. (Ø) | Option | Body material | Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,851.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/4 | Normally Open | G | - | - | None | Copper Alloy | Yes | ||
฿ 2,851.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/4 | Normally Open | G | - | - | None | Stainless steel | None | ||
฿ 32,728.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/4 | Normally Open | G | - | - | None | Stainless steel | Yes | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/4 | Normally Closed | [Rc (R)] Rc | - | - | None | Copper Alloy | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/4 | Normally Closed | G | - | - | None | Copper Alloy | None | ||
฿ 2,851.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/4 | Normally Closed | G | - | - | None | Copper Alloy | Yes | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/4 | Normally Closed | G | - | - | With indicator (visual verification of operation) | Copper Alloy | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/8 | Normally Closed | [Rc (R)] Rc | - | - | None | Stainless steel | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 3/8 | Normally Closed | [Rc (R)] Rc | - | - | None | Stainless steel | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/4 | Normally Closed | G | - | - | None | Stainless steel | None | ||
฿ 2,851.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/4 | Normally Closed | G | - | - | None | Stainless steel | Yes | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/4 | Normally Closed | G | - | - | With indicator (visual verification of operation) | Stainless steel | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 3/8 | Normally Closed | G | - | - | None | Stainless steel | None | ||
฿ 3,298.00 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/4 | Normally Closed | NPT | - | - | None | Stainless steel | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/2 | Normally Closed | [Rc (R)] Rc | - | - | None | Copper Alloy | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/2 | Normally Closed | [Rc (R)] Rc | - | - | None | Copper Alloy | Yes | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 3/8 | Normally Closed | G | - | - | None | Copper Alloy | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/2 | Normally Closed | G | - | - | None | Copper Alloy | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/2 | Normally Closed | G | - | - | With indicator (visual verification of operation) | Copper Alloy | None | ||
฿ 32,728.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/2 | Normally Closed | NPT | - | - | None | Copper Alloy | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 3/8 | Normally Closed | [Rc (R)] Rc | - | - | None | Stainless steel | None | ||
฿ 6,216.05 | SMC VND TYPE | 1 Piece(s) | 55 Day(s) | 1/2 | Normally Closed | [Rc (R)] Rc | - | - | None | Stainless steel | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 3/8 | Normally Closed | G | - | - | None | Stainless steel | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/2 | Normally Closed | G | - | - | None | Stainless steel | None | ||
฿ 2,851.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/2 | Normally Closed | G | - | - | With indicator (visual verification of operation) | Stainless steel | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/2 | Normally Open | G | - | - | None | Copper Alloy | None | ||
฿ 6,216.05 | SMC VND TYPE | 1 Piece(s) | 55 Day(s) | 1/2 | Normally Open | [Rc (R)] Rc | - | - | None | Stainless steel | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/2 | Normally Open | G | - | - | None | Stainless steel | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 3/4 | Normally Closed | [Rc (R)] Rc | - | - | None | Copper Alloy | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 3/4 | Normally Closed | G | - | - | None | Copper Alloy | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 3/4 | Normally Closed | G | - | - | With indicator (visual verification of operation) | Copper Alloy | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 3/4 | Normally Closed | G | - | - | None | Stainless steel | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1 | Normally Closed | [Rc (R)] Rc | - | - | None | Copper Alloy | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1 | Normally Closed | G | - | - | None | Copper Alloy | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1 | Normally Closed | G | - | - | With indicator (visual verification of operation) | Copper Alloy | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1 | Normally Closed | [Rc (R)] Rc | - | - | None | Stainless steel | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1 | Normally Closed | G | - | - | None | Stainless steel | None | ||
฿ 2,851.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 1 | Normally Closed | G | - | - | None | Stainless steel | Yes | ||
฿ 2,851.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 1 | Normally Closed | NPT | - | - | None | Stainless steel | Yes | ||
฿ 2,851.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 1 1/4 | Normally Closed | [Rc (R)] Rc | - | 32 | With indicator (visual verification of operation) | Copper Alloy | None | ||
฿ 2,851.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | - | Normally Closed | Tube Flange | 32 | 32 | With indicator (visual verification of operation) | Copper Alloy | None | ||
฿ 32,728.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 1 1/2 | Normally Closed | G | - | 40 | None | Copper Alloy | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1 1/2 | Normally Closed | G | - | 40 | With indicator (visual verification of operation) | Copper Alloy | None | ||
฿ 17,542.30 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1 1/2 | Normally Closed | G | - | 40 | None | Stainless steel | None | ||
฿ 10,365.75 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2 | Normally Closed | G | - | 50 | With indicator (visual verification of operation) | Copper Alloy | None |
Loading...
Applicable Fluid | Steam | Type | Air Operating Type | Operating Environment | Standard |
---|---|---|---|---|---|
Driving Type | Pilot Type |
How can we improve?
How can we improve?