(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.
Part Number |
---|
25A-ZK2-PS1-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Additional Function | Type | Ultimate Vacuum (kPa) | Suction Flow (l/min) | Air Supply Port Connecting Port Shape | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port One-Touch Fitting Size | Nozzle Dia. | Application | Air Consumption Flow Rate (l/min) | Operating Pressure Range (MPa) | Type of Related Component | Exhaust specifications | Combination of supply valve and release valve | Rated voltage | Electrical entry | Vacuum pressure sensor | Output specifications | Unit specifications | Lead wire specifications | Body type | Vacuum switch electrical entry | Options | Function | Related parts type details | Rated pressure range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,210.95 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | - | Related Components | - | - | - | - | - | - | - | - | - | 0~-0.1 | Ejector Component Part | - | - | Output 1 to 5 V | - | - | - | - | - | - | - | - | - | Pressure Sensor Assembly | 0 to -101 kPa |
Loading...
Please check the type/dimensions/specifications of the part 25A-ZK2-PS1-A in the Vacuum Unit Vacuum Ejector System Rechargeable Battery Compatible 25A-ZK2 Series series.
Part Number |
---|
25A-ZK2-BK1-A |
25A-ZK2-PS3-A |
25A-ZK2-ZSEA-A |
25A-ZK2-ZSEAG-A |
25A-ZK2-ZSEAM-A |
25A-ZK2-ZSEAMG-A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Additional Function | Type | Ultimate Vacuum (kPa) | Suction Flow (l/min) | Air Supply Port Connecting Port Shape | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port One-Touch Fitting Size | Nozzle Dia. | Application | Air Consumption Flow Rate (l/min) | Operating Pressure Range (MPa) | Type of Related Component | Exhaust specifications | Combination of supply valve and release valve | Rated voltage | Electrical entry | Vacuum pressure sensor | Output specifications | Unit specifications | Lead wire specifications | Body type | Vacuum switch electrical entry | Options | Function | Related parts type details | Rated pressure range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,210.95 | 1 Piece(s) | 55 Day(s) | - | Related Components | - | - | - | - | - | - | - | - | - | - | [Holders / Brackets] Holder/Bracket | - | - | - | - | - | - | - | - | - | - | Bolts and nuts included | - | - | - | ||
฿ 6,210.95 | 1 Piece(s) | 55 Day(s) | - | Related Components | - | - | - | - | - | - | - | - | - | -0.1~0.1 | Ejector Component Part | - | - | Output 1 to 5 V | - | - | - | - | - | - | - | - | - | Pressure Sensor Assembly | -100 to 100 kPa | ||
฿ 6,210.95 | 1 Piece(s) | 55 Day(s) | - | Related Components | - | - | - | - | - | - | - | - | - | 0~-0.1 | Ejector Component Part | - | - | - | - | - | NPN (Open collector 2 output) | With unit switching function | No | - | - | - | Vacuum Pressure Switch | Vacuum Pressure Switch Assembly | - | ||
฿ 6,210.95 | 1 Piece(s) | 55 Day(s) | - | Related Components | - | - | - | - | - | - | - | - | - | 0~-0.1 | Ejector Component Part | - | - | - | - | - | NPN (Open collector 2 output) | With unit switching function | Lead wire with connector (length: 2 m) | - | - | - | Vacuum Pressure Switch | Vacuum Pressure Switch Assembly | - | ||
฿ 6,210.95 | 1 Piece(s) | 55 Day(s) | - | Related Components | - | - | - | - | - | - | - | - | - | 0~-0.1 | Ejector Component Part | - | - | - | - | - | NPN (Open collector 2 output) | SI unit fixed | No | - | - | - | Vacuum Pressure Switch | Vacuum Pressure Switch Assembly | - | ||
฿ 6,210.95 | 1 Piece(s) | 55 Day(s) | - | Related Components | - | - | - | - | - | - | - | - | - | 0~-0.1 | Ejector Component Part | - | - | - | - | - | NPN (Open collector 2 output) | SI unit fixed | Lead wire with connector (length: 2 m) | - | - | - | Vacuum Pressure Switch | Vacuum Pressure Switch Assembly | - |
How can we improve?
How can we improve?