Suction Plate SP Series

Caution
- Refer to the manufacturer's catalog for specification and material details.
- The product images are representative only. Please refer to the manufacturer's catalog for shape details.
- CAD data is not available for some model numbers.
Product Description
[Features]
・ Compatible with adsorption and fixation of thin sheets, glass substrates, soft workpieces, etc.
There is no deformation of the workpiece during suction because it sucks through a large number of minute holes on the suction surface.
・ High processing accuracy.
・ Great holding force.
Drawing
Rectangle/SP1□30

SP1130/SP1230

SP1330/SP1430/SP1530/SP1630
Square/SP2□30

SP2130/SP2230

SP2330/SP2430/SP2530/SP2630
Product Specifications
| Part number | Rectangle | SP1130 | SP1230 | SP1330 | SP1430 | SP1530 | SP1630 |
|---|---|---|---|---|---|---|---|
| Square | SP2130 | SP2230 | SP2330 | SP2430 | SP2530 | SP2630 | |
| Flatness μm or less | 15 | 15 | 15 | 25 | 25 | 25 | |
| Parallelism µm or less | 30 | 30 | 30 | 40 | 40 | 40 | |
| Weight (kg) | Rectangle | 0.5 | 1.2 | 2.1 | 3.2 | 5.8 | 8 |
| Square | 0.4 | 1.0 | 1.8 | 2.9 | 5.3 | 7.4 | |
| Vacuum part | Size mm | □50 × 50 | □100 × 100 | □150 × 150 | □200 × 200 | □250 × 250 | □300 × 300 |
| Sintered body particle diameter mm | ⌀0.3 (sphere) | ||||||
| Opening Ratio | 15% or more | ||||||
| Materials | Stainless steel | ||||||
| Finish | Lapping | ||||||
| Body | Materials | Cast aluminum | |||||
| Surface Treatment | Chromate (excluding vacuum surface side and seat surface) | ||||||
| Finish | Grinding | ||||||
| Ambient temperature °C | 10 to 40 | ||||||
| Suction port Rc | 1/8 | ||||||
Part number display method

Product that supports changes in suction port position and element type (particle size)

- (1) It is a made-to-order specifications product with the change of the particle size of the element of the standard product and position the suction port on the side.
- (2) Refer to the table for the side port position dimensions. The back port is closed with a sunk-head plug.
- (3) The open area and pull force depending on the particle size of the element do not change .
Standard table
Rectangle/SP1□30

Square/SP2□30
