1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Finger Valve, Rechargeable Battery Compatible, 25A-VHK Series

Finger Valve, Rechargeable Battery Compatible, 25A-VHK Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 48.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

Selection support information

Order example

Finger valve, rechargeable battery compatible, 25A-VHK series, order example
Part Number
25A-VHK2-06F-06F
25A-VHK3-06F-06F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Knob color

฿ 48.00

SMC A TYPE 1 Piece(s) 55 Day(s) 2-PortGray

฿ 48.00

SMC A TYPE 1 Piece(s) 55 Day(s) 3-PortBlue

Loading...

  1. 1
 

Basic Information

Connecting Tube Diameter Ø6 Switching Operation Knob Effective Sectional Area(mm2) 6.46
Main Body Shape One-Touch Fitting Type Pipe Port Type One-Touch Plumbing Number of Switching Positions 2-Position Normally Closed
Plumbing Type and Direction Direct Side Surface Effective Sectional Area【classification】(mm2) ~10 How to Mount Side
Piping port 2 specifications Single-action piping ø6 Bracket N/A