Shock Absorber Rechargeable Battery Compatible 25A-RB / RBC Series

Caution
- ■About SMC product handling
Products without a web page will be released one by one. - Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - Please refer to the catalog for details of specifications and materials.
- The product images are representative only. Please refer to the catalog for shape details.
Product Description
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.
Product Specifications
*The specifications and dimensions of 25A- are the same as the standard product.
Part number display method

25A-Hex nut, stopper nut (option) / part number
| — | Thread Size | |||||
|---|---|---|---|---|---|---|
| M8 | M10 | M14 | M20 | M27 | ||
| Hex nut | 25-RB08J | 25-RB10J | 25-RB14J | 25-RB20J | 25-RB27J | |
| Stopper nut | Basic type | 25-RB08S | 25-RB10S | 25-RB14S | 25-RB20S | 25-RB27S |
| With cap | 25-RBC08S | 25-RBC10S | 25-RBC14S | 25-RBC20S | 25-RBC27S | |
Materials: Special steel / processing: Electroless nickel plating