1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Low Profile Cylinder CQ2 Dedicated/Electric Actuator Rod Type LEY Dedicated Simple Joint (YA-03)

CYLINDER ACCESSARY

Low Profile Cylinder CQ2 Dedicated/Electric Actuator Rod Type LEY Dedicated Simple Joint (YA-03)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, parts, etc. The next arrival of products for which orders have been suspended cannot be confirmed yet.
  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
·Simple joint dedicated to thin cylinder in the CQ2 series
·Joints are not included in the type A and type B mounting brackets. Please purchase separately

Drawing

Type A mounting bracket

Type B mounting bracket

Joint

Drawing of type A mounting bracket for Simple Joint Dedicated to Thin Cylinder, CQ2 Series
Drawing of type B mounting bracket for Simple Joint Dedicated to Thin Cylinder, CQ2 Series
Drawing of joint for Simple Joint Dedicated to Thin Cylinder, CQ2 Series

Standard table

Type A mounting bracket

Type B mounting bracket

Standard table of type A mounting bracket for Simple Joint Dedicated to Thin Cylinder, CQ2 Series
Standard table of type B mounting bracket for Simple Joint Dedicated to Cylinder, CQ2 Series

Joint

Standard table of joint for Simple Joint Dedicated to Thin Cylinder, CQ2 Series
Part Number
YA-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Connecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)
Holder Type Main Body Material Cylinder Connector Details Allowable Misalignment U
(mm)
Applicable cylinder bore size
(ø)
Mounting bracket Specifications

฿ 448.80

CYLINDER ACCESSARY 1 Piece(s) Same day -Related Part--Top Mount[Steel] SteelHolder Single Item±125, 32, 40Type A mounting bracketMounting bracket

Loading...

  1. 1

Basic Information

Connection Type, Cylinder Side Threaded Connection Type, Work Piece Side Threaded Applicable Cylinder Air Cylinder
Metallic Head No

Please check the type/dimensions/specifications of the part YA-03 in the Low Profile Cylinder CQ2 Dedicated/Electric Actuator Rod Type LEY Dedicated Simple Joint series.

Products with similar specification

Part Number
LEY-U025
YA-05
YA-08
YA-10
YB-03
YB-05
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Connecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)
Holder Type Main Body Material Cylinder Connector Details Allowable Misalignment U
(mm)
Applicable cylinder bore size
(ø)
Mounting bracket Specifications

฿ 590.40

1 Piece(s) 3 Day(s) -Floating Joints / Cylinder ConnectorM3 ~ M81~1.75-Stainless SteelConnector Only±125, 32, 40-Joint

฿ 507.45

1 Piece(s) 3 Day(s) -Related Part--Top Mount[Steel] SteelHolder Single Item±150, 63Type A mounting bracket-

฿ 897.60

1 Piece(s) 55 Day(s) -Related Part--Top Mount[Steel] SteelHolder Single Item±1.580Type A mounting bracket-

฿ 1,131.35

1 Piece(s) 55 Day(s) -Related Part--Top Mount[Steel] SteelHolder Single Item±2100Type A mounting bracket-

฿ 448.80

1 Piece(s) Same day -Related Part--Side MountStainless SteelHolder Single Item±132, 40Type B mounting bracketMounting bracket

฿ 507.45

1 Piece(s) Same day -Related Part--Side MountStainless SteelHolder Single Item±150, 63Type B mounting bracket-