1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Floating Joint Supporting Rechargeable Battery 25A-JA / JB / JS Series

SMC FLOATING JOINT

Floating Joint Supporting Rechargeable Battery 25A-JA / JB / JS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,162.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

Product Specifications

* The specifications and drawing of 25A- are the same as the standard product.

Part number display method

Product specificationspecifications 01 of Floating Joint Supporting Rechargeable Battery 25A-JA / JB / JS Series
Product specifications 02 of Floating Joint Supporting Rechargeable Battery 25A-JA / JB / JS Series
Product specifications 03 of Floating Joint Supporting Rechargeable Battery 25A-JA / JB / JS Series
Part Number
25A-JS16-5-080
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,162.34

SMC FLOATING JOINT 1 Piece(s) 35 Day(s)

Loading...

  1. 1
 

Basic Information

Type Floating Joints Connection Type, Cylinder Side Threaded Connection Type, Work Piece Side Threaded
Applicable Cylinder Air Cylinder Main Body Material Steel Cylinder Connector Details Connector Only
Allowable Misalignment U(mm) 0.5 Metallic Head No Applicable cylinder bore size(ø) 10, 16
Applicable cylinder nominal thread M5 × 0.8 Specifications Stainless steel type

Please check the type/dimensions/specifications of the part 25A-JS16-5-080 in the Floating Joint Supporting Rechargeable Battery 25A-JA / JB / JS Series series.