1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod End (Piston Rod End Bracket) (KJ5D)

SMC PEUMATIC RELATED IEM

Rod End (Piston Rod End Bracket) (KJ5D)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ The product offers smooth rotation and the automatic alignment feature.
・ It can be used as an auxiliary bracket for the swing mechanism.
・ It is possible to reduce the design labor hours and assembly labor hours of the swing mechanism.
・ It can be used for other purposes than connecting to a cylinder.

Part Number
KJ5D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Screw M Inner Dia. d
(Ø)
Static Load Capacity Radial
(N)
Allowable Tilt Angle α
(deg)
Thread pitch

฿ 160.80

SMC PEUMATIC RELATED IEM 1 Piece(s) 55 Day(s) M5-6130.8

Loading...

  1. 1

Basic Information

Type Rod End Bearings Rod End Bearing Type Standard Main Body Material Steel
Connecting Thread Shape Tapped Connecting Thread Direction Right-hand Thread Ball Material Steel
Liner Material Resin Operating Temperature Range(°C) −20℃::70℃ Lubrication Method Oil Free

Please check the type/dimensions/specifications of the part KJ5D in the Rod End (Piston Rod End Bracket) series.

Products with similar specification

Part Number
KJ12DA
KJ14D
KJ16D
KJ18D
KJ6D
KJ8D
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnecting Screw M Inner Dia. d
(Ø)
Static Load Capacity Radial
(N)
Allowable Tilt Angle α
(deg)
Thread pitch

฿ 276.80

1 Piece(s) 3 Day(s) M12-19131.75

฿ 300.00

1 Piece(s) Same day M141436-1.5

฿ 425.85

1 Piece(s) 55 Day(s) M16-48-1.5

฿ 568.80

1 Piece(s) 3 Day(s) M181851-1.5

฿ 155.20

1 Piece(s) 3 Day(s) M6-7131.0

฿ 166.40

1 Piece(s) 3 Day(s) M8-12-1.25