(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Many achievements in semiconductor process equipment with high temperature stability, wide temperature range, failure diagnosis, external communication, etc.
・ Compliant with various safety standards
・ UL, SEMI standard compliant, CE marking
Cooling method | Water-cooled refrigeration type | Setting Temperature Range | 10 to 40℃ |
---|
Please check the type/dimensions/specifications of the part HRZ001-L2 in the Circulating Fluid Temperature Controller, Refrigeration Thermo-Chiller, Pure Water / Deionized Water (Pure Water) Type, HRZ Series series.
Part Number |
---|
HRZ001-L2-C |
HRZ001-L2-CY |
HRZ001-L2-CYZ |
HRZ001-L2-D |
HRZ001-L2-DY |
HRZ001-L2-Y |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cooling capacity | Optional specifications |
---|---|---|---|---|---|---|
฿ 1,266,408.00 | 1 Piece(s) | 55 Day(s) | 1 kW | Analog communication | ||
฿ 1,391,769.60 | 1 Piece(s) | 55 Day(s) | 1 kW | Analog communication, DI control kit | ||
฿ 1,501,780.80 | 1 Piece(s) | 55 Day(s) | 1 kW | Analog communication, DI control kit, automatic circulation fluid collection function | ||
฿ 1,257,880.00 | 1 Piece(s) | 55 Day(s) | 1 kW | Device net communication | ||
฿ 1,383,241.60 | 1 Piece(s) | 55 Day(s) | 1 kW | Device net communication, DI control kit | ||
฿ 1,336,337.60 | 1 Piece(s) | 55 Day(s) | 1 kW | DI control kit |
How can we improve?
How can we improve?