1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circulating Fluid Temperature Controller, Refrigeration Thermo-Chiller, Ethylene Glycol Type, HRZ Series

Circulating Fluid Temperature Controller, Refrigeration Thermo-Chiller, Ethylene Glycol Type, HRZ Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 868,564.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Many achievements in semiconductor process equipment with high temperature stability, wide temperature range, failure diagnosis, external communication, etc.
・ Compliant with various safety standards
・ UL, SEMI standard compliant, CE marking

Part Number
HRZ001-H1
HRZ001-H1-C
HRZ001-H1-CY
HRZ001-H1-CZ
HRZ001-L1
HRZ001-L1-C
HRZ001-L1-CY
HRZ001-L1-CZ
HRZ001-L1-D
HRZ001-L1-N
HRZ001-L1-W
HRZ001-L1-Y
HRZ002-H1
HRZ002-H1-C
HRZ002-H1-CN
HRZ002-H1-CZ
HRZ002-H1-D
HRZ002-H1-Y
HRZ002-H1-Z
HRZ002-L1
HRZ002-L1-C
HRZ002-L1-CY
HRZ002-L1-CZ
HRZ002-L1-D
HRZ002-L1-DY
HRZ002-L1-Y
HRZ002-L1-YZ
HRZ002-W1
HRZ002-W1-C
HRZ002-W1-CNZ
HRZ002-W1-CZ
HRZ002-W1-D
HRZ002-W1-DNZ
HRZ002-W1-Y
HRZ004-H1
HRZ004-H1-C
HRZ004-H1-CY
HRZ004-H1-CZ
HRZ004-H1-D
HRZ004-H1-Y
HRZ004-H1-YZ
HRZ008-H1
HRZ008-H1-C
HRZ008-H1-CN
HRZ008-H1-CNY
HRZ008-H1-CY
HRZ008-H1-CZ
HRZ008-H1-D
HRZ008-W1
HRZ008-W1-C
HRZ008-W1-CNY
HRZ008-W1-CY
HRZ008-W1-CYZ
HRZ008-W1-CZ
HRZ008-W1-D
HRZ008-W1-DZ
HRZ008-W1-Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCooling capacity Optional specifications Setting Temperature Range

฿ 1,219,504.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 1 kWNone20 to 90℃

฿ 1,274,936.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 1 kWAnalog communication20 to 90℃

฿ 1,400,297.60

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 1 kWAnalog communication, DI control kit20 to 90℃

฿ 1,384,947.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1 kWAnalog communication, automatic circulation fluid collection function20 to 90℃

฿ 1,279,200.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 1 kWNone-20 to 40℃

฿ 1,334,632.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 1 kWAnalog communication-20 to 40℃

฿ 1,459,993.60

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 1 kWAnalog communication, DI control kit-20 to 40℃

฿ 1,444,643.20

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 1 kWAnalog communication, automatic circulation fluid collection function-20 to 40℃

฿ 1,326,104.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1 kWDevice net communication-20 to 40℃

฿ 1,288,580.80

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 1 kWNPT fitting-20 to 40℃

฿ 1,279,200.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1 kWSI unit fixed-20 to 40℃

฿ 1,404,561.60

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 1 kWDI control kit-20 to 40℃

฿ 1,279,200.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 2 kWNone20 to 90℃

฿ 1,334,632.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 2 kWAnalog communication20 to 90℃

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2 kWAnalog communication, NPT fitting20 to 90℃

฿ 1,444,643.20

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 2 kWAnalog communication, automatic circulation fluid collection function20 to 90℃

฿ 1,326,104.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 2 kWDevice net communication20 to 90℃

฿ 1,404,561.60

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 2 kWDI control kit20 to 90℃

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2 kWCirculating fluid automatic collection function20 to 90℃

฿ 1,338,896.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 2 kWNone-20 to 40℃

฿ 1,394,328.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 2 kWAnalog communication-20 to 40℃

฿ 1,519,689.60

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 2 kWAnalog communication, DI control kit-20 to 40℃

฿ 1,504,339.20

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 2 kWAnalog communication, automatic circulation fluid collection function-20 to 40℃

฿ 1,385,800.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 2 kWDevice net communication-20 to 40℃

฿ 1,511,161.60

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 2 kWDevice net communication, DI control kit-20 to 40℃

฿ 1,464,257.60

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 2 kWDI control kit-20 to 40℃

฿ 1,574,268.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2 kWDI control kit, automatic circulation fluid collection function-20 to 40℃

฿ 1,449,760.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 2 kWNone-20 to 90℃

฿ 1,505,192.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 2 kWAnalog communication-20 to 90℃

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2 kWAnalog communication, NPT fitting, automatic circulation fluid collection function-20 to 90℃

฿ 1,615,203.20

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 2 kWAnalog communication, automatic circulation fluid collection function-20 to 90℃

฿ 1,496,664.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 2 kWDevice net communication-20 to 90℃

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2 kWDevice net communication, NPT fitting, automatic circulation fluid collection function-20 to 90℃

฿ 1,575,121.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2 kWDI control kit-20 to 90℃

฿ 1,330,368.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 4 kWNone20 to 90℃

฿ 1,385,800.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 4 kWAnalog communication20 to 90℃

฿ 1,511,161.60

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 4 kWAnalog communication, DI control kit20 to 90℃

฿ 1,495,811.20

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 4 kWAnalog communication, automatic circulation fluid collection function20 to 90℃

฿ 1,377,272.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 4 kWDevice net communication20 to 90℃

฿ 1,455,729.60

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 4 kWDI control kit20 to 90℃

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 4 kWDI control kit, automatic circulation fluid collection function20 to 90℃

฿ 1,415,648.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 8 kWNone20 to 90℃

฿ 1,471,080.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 8 kWAnalog communication20 to 90℃

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 8 kWAnalog communication, NPT fitting20 to 90℃

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 8 kWAnalog communication, NPT fittings, DI control kit20 to 90℃

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 8 kWAnalog communication, DI control kit20 to 90℃

฿ 1,581,091.20

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 8 kWAnalog communication, automatic circulation fluid collection function20 to 90℃

฿ 1,462,552.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 8 kWDevice net communication20 to 90℃

฿ 1,535,040.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 8 kWNone-20 to 90℃

฿ 1,590,472.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 8 kWAnalog communication-20 to 90℃

฿ 1,725,214.40

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 8 kWAnalog communication, NPT fittings, DI control kit-20 to 90℃

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 8 kWAnalog communication, DI control kit-20 to 90℃

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 8 kWAnalog communication, DI control kit, automatic circulation fluid collection function-20 to 90℃

฿ 1,700,483.20

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 8 kWAnalog communication, automatic circulation fluid collection function-20 to 90℃

฿ 1,581,944.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 8 kWDevice net communication-20 to 90℃

฿ 1,691,955.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 8 kWDevice net communication, automatic circulation fluid collection function-20 to 90℃

฿ 1,660,401.60

SMC HRZ TYPE 1 Piece(s) 55 Day(s) 8 kWDI control kit-20 to 90℃

Loading...

  1. 1