(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Many achievements in semiconductor process equipment with high temperature stability, wide temperature range, failure diagnosis, external communication, etc.
・ Compliant with various safety standards
・ UL, SEMI standard compliant, CE marking
Cooling method | Water-cooled refrigeration type |
---|
Please check the type/dimensions/specifications of the part HRZ001-H in the Circulating Fluid Temperature Controller, Refrigeration Thermo-Chiller, Fluorinated Liquid Type, HRZ Series series.
Part Number |
---|
HRZ001-H-C |
HRZ001-H-CZ |
HRZ001-H-D |
HRZ001-L |
HRZ001-L-C |
HRZ001-L-CN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cooling capacity | Optional specifications | Setting Temperature Range |
---|---|---|---|---|---|---|---|
฿ 1,309,048.00 | 1 Piece(s) | 55 Day(s) | 1 kW | Analog communication | 20 to 90℃ | ||
฿ 1,419,059.20 | 1 Piece(s) | 55 Day(s) | 1 kW | Analog communication, automatic circulation fluid collection function | 20 to 90℃ | ||
฿ 1,300,520.00 | 1 Piece(s) | 55 Day(s) | 1 kW | Device net communication | 20 to 90℃ | ||
฿ 1,321,840.00 | 1 Piece(s) | 55 Day(s) | 1 kW | None | -20 to 40℃ | ||
฿ 1,377,272.00 | 1 Piece(s) | 55 Day(s) | 1 kW | Analog communication | -20 to 40℃ | ||
฿ 868,564.80 | 1 Piece(s) | 55 Day(s) | 1 kW | Analog communication, NPT fitting | -20 to 40℃ |
How can we improve?
How can we improve?