1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circulating Fluid Temperature Controller, Thermo-Chiller, Inverter Type, Air-Cooled, 200 V / 400 V Specification, HRSH090 Series

Circulating Fluid Temperature Controller, Thermo-Chiller, Inverter Type, Air-Cooled, 200 V / 400 V Specification, HRSH090 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 165,472.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

Outstanding energy saving effect with triple inverter.
[Features]
・ Compact and space-saving
・ Quiet design
・ Compatible with power supplies in EU, Asia, Oceania, North America, Central and South America
・ Power reduction effect by inverter pump
・ The pressure of the circulating fluid can be regulated
・ Circulating fluid can be heated without a heater

Part Number
HRSH090-A-20
HRSH090-A-20-B
HRSH090-A-20-S
HRSH090-A-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOptional specifications Power Supply Specification

฿ 521,900.00

SMC HRSH TYPE 1 Piece(s) 55 Day(s) NoneThree-phase 200 V AC (50 Hz), Three-phase 200 to 230 V AC (60 Hz)

฿ 561,257.60

SMC HRSH TYPE 1 Piece(s) 55 Day(s) With earth leakage circuit breakerThree-phase 200 V AC (50 Hz), Three-phase 200 to 230 V AC (60 Hz)

฿ 165,472.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) CE/UL standard compliantThree-phase 200 V AC (50 Hz), Three-phase 200 to 230 V AC (60 Hz)

฿ 625,052.00

SMC HRSH TYPE 1 Piece(s) 3 Day(s) NoneThree-phase 380 to 415 V AC (50/60 Hz)

Loading...

  1. 1

Basic Information

Type Thermo-Chiller Cooling Method Air-Cooling Cooling capacity 9.5 kW
Piping thread type Rc Cooling method Air-cooled refrigeration type