1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circulating Fluid Temperature Controller, Thermo-Chiller, Inverter Type, Air-Cooled, 400 V Specification, HRSH Series

Circulating Fluid Temperature Controller, Thermo-Chiller, Inverter Type, Air-Cooled, 400 V Specification, HRSH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 901,966.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

Outstanding energy saving effect with triple inverter.
[Features]
・ Compact and space-saving
・ Outdoor installation splash-proof type
・ Quiet design
・ Compatible with power supplies in EU, Asia, Oceania, North America, Central and South America
・ The pressure of the circulating fluid can be regulated
・ Circulating fluid can be heated without a heater
・ Reduced pump maintenance labor-hours
・ Compact and lightweight
· Improved maintenance performance
・ Communication function

Part Number
HRSH200-A-40
HRSH200-A-40-K
HRSH250-A-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Cooling Method Cooling capacity Optional specifications

฿ 901,966.40

SMC HRSH TYPE 1 Piece(s) 55 Day(s) Thermo-ChillerAir-Cooling20.5 kWNone

฿ 917,991.20

SMC HRSH TYPE 1 Piece(s) 3 Day(s) --20.5 kWWith water supply port

฿ 1,099,060.00

SMC HRSH TYPE 1 Piece(s) 3 Day(s) Thermo-ChillerAir-Cooling25 kWNone

Loading...

  1. 1

Basic Information

Piping thread type Rc Cooling method Air-cooled refrigeration type Power Supply Specification Three-phase 380 to 415 V AC (50/60 Hz), Three-phase 460 to 480 V AC (60 Hz)