(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Outstanding energy saving effect with triple inverter.
[Features]
・ Compact and space-saving
・ Outdoor installation splash-proof type
・ Quiet design
・ Compatible with power supplies in EU, Asia, Oceania, North America, Central and South America
・ The pressure of the circulating fluid can be regulated
・ Circulating fluid can be heated without a heater
・ Reduced pump maintenance labor-hours
・ Compact and lightweight
· Improved maintenance performance
・ Communication function
Part Number |
---|
HRSH100-A-20 |
HRSH100-A-20-AKS |
HRSH150-A-20 |
HRSH150-A-20-B |
HRSH200-A-20 |
HRSH250-A-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cooling capacity | Optional specifications |
---|---|---|---|---|---|---|---|
฿ 629,350.40 | SMC HRSH TYPE | 1 Piece(s) | 55 Day(s) | 10.5 kW | None | ||
฿ 165,472.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 10.5 kW | With caster / adjuster foot, with water supply port, CE/UL standard compliant | ||
฿ 755,220.00 | SMC HRSH TYPE | 1 Piece(s) | 55 Day(s) | 15.7 kW | None | ||
฿ 795,191.20 | SMC HRSH TYPE | 1 Piece(s) | 3 Day(s) | 15.7 kW | With earth leakage circuit breaker | ||
฿ 796,972.00 | SMC HRSH TYPE | 1 Piece(s) | 3 Day(s) | 20.5 kW | None | ||
฿ 981,172.00 | SMC HRSH TYPE | 1 Piece(s) | 55 Day(s) | 25 kW | None |
Loading...
Type | Thermo-Chiller | Cooling Method | Air-Cooling | Piping thread type | Rc |
---|---|---|---|---|---|
Cooling method | Air-cooled refrigeration type | Power Supply Specification | Three-phase 200 V AC (50 Hz), Three-phase 200 to 230 V AC (60 Hz) |
How can we improve?
How can we improve?