1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circulating Fluid Temperature Controller, Thermo-Chiller, Standard Type, Air-Cooled, 200 V Specification, HRS100/150 Series

Circulating Fluid Temperature Controller, Thermo-Chiller, Standard Type, Air-Cooled, 200 V Specification, HRS100/150 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 473,885.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Small size and space saving
・ Circulating fluid can be heated without a heater
· Improved maintenance capability
・ Compatible with power supplies in EU, Asia, Oceania, North America, Central and South America

Part Number
HRS100-A-20
HRS100-A-20-A
HRS150-A-20
HRS150-A-20-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCooling capacity Optional specifications

฿ 473,885.60

SMC HRS TYPE 1 Piece(s) 55 Day(s) 10 kWNone

฿ 503,296.00

SMC HRS TYPE 1 Piece(s) 55 Day(s) 10 kWWith caster / adjuster foot

฿ 546,705.60

SMC HRS TYPE 1 Piece(s) 55 Day(s) 15 kWNone

฿ 576,116.00

SMC HRS TYPE 1 Piece(s) 55 Day(s) 15 kWWith caster / adjuster foot

Loading...

  1. 1

Basic Information

Type Thermo-Chiller Cooling Method Air-Cooling Piping thread type Rc
Cooling method Air-cooled refrigeration type Power Supply Specification Three-phase 200 V AC (50 Hz), Three-phase 200 to 230 V AC (60 Hz)