1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circulating Fluid Temperature Controller, Thermo-Chiller, Standard Type, Single-Phase 100/115 V AC HRS Series

Circulating Fluid Temperature Controller, Thermo-Chiller, Standard Type, Single-Phase 100/115 V AC HRS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 146,746.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
· Lightweight and compact
・ Temperature stability ±0.1°C / miniaturization
・ Compatible with power supplies in EU, Asia, Oceania, North America, Central and South America
・ It can be installed close against a wall on either side
・ With heating function
・ Self-diagnosis function and inspection screen
・ Communication function

Part Number
HRS012-A-10
HRS012-A-10-B
HRS018-A-10-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCooling capacity Optional specifications

฿ 146,746.40

SMC TEMPERATURE CONTOROLLER 1 Piece(s) 55 Day(s) 1,100/1,300 W (50/60 Hz)None

฿ 150,798.40

SMC HRS TYPE 1 Piece(s) 55 Day(s) 1,100/1,300 W (50/60 Hz)With earth leakage circuit breaker

฿ 168,604.80

SMC HRS TYPE 1 Piece(s) 55 Day(s) 1500/1700 W (50/60 Hz)With earth leakage circuit breaker

Loading...

  1. 1

Basic Information

Type Thermo-Chiller Cooling Method Air-Cooling Piping thread type Rc
Cooling method Air-cooled refrigeration type Power Supply Specification Single-phase 100 V AC (50/60 Hz), 115 V AC (60 Hz)