1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Peltier Type Circulating Fluid Temperature Controller, Thermo Controller, Rack Mount Type, Air-Cooled, HECR Series (HECR002-A5)

SMC HECR TYPE

Peltier Type Circulating Fluid Temperature Controller, Thermo Controller, Rack Mount Type, Air-Cooled, HECR Series (HECR002-A5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Space-saving design with reduced height
・ It can be mounted in a 19-inch rack
・ High-precision temperature control of heat sources and process fluids is possible

Part Number
HECR002-A5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCooling capacity Optional specifications Power Supply Specification

฿ 123,052.80

SMC HECR TYPE 1 Piece(s) 55 Day(s) 200WNoneAC100 to 240V

Loading...

  1. 1

Basic Information

Type Thermo-Con Cooling Method Air-Cooling Piping thread type Rc
Cooling method Electronic cooling element (thermo module) Heat dissipation system Air-Cooling

Please check the type/dimensions/specifications of the part HECR002-A5 in the Peltier Type Circulating Fluid Temperature Controller, Thermo Controller, Rack Mount Type, Air-Cooled, HECR Series series.

Products with similar specification

Part Number
HECR002-A5-E
HECR006-A5
HECR010-A2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCooling capacity Optional specifications Power Supply Specification

฿ 126,649.60

1 Piece(s) 55 Day(s) 200WWith feet, without bracket for rack mountingAC100 to 240V

฿ 5,825.60

1 Piece(s) 55 Day(s) 510WNoneAC100 to 240V

฿ 289,647.20

1 Piece(s) 55 Day(s) 1 kWNoneAC200 to 240V