1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Peltier Type Circulating Fluid Temperature Controller, Thermo Controller (Air-Cooled) HEC-A Series

Peltier Type Circulating Fluid Temperature Controller, Thermo Controller (Air-Cooled) HEC-A Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 227,174.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ High-precision temperature control of heat sources and process fluids is possible.
・ Suitable for use in environments without cooling equipment.
・ Medical device safety standards: IEC 60601-1 compliant.
・ Power supply: Compatible with 100 V to 240 V.
・ It can be easily installed without heat dissipation water equipment.
・ Since no heat dissipation water piping is required, the piping labor-hours can be reduced.

Part Number
HEC002-A5B
HEC002-A5B-F
HEC002-A5B-N
HEC006-A5B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Cooling Method Cooling capacity Piping thread type Optional specifications

฿ 227,174.40

SMC HEC TYPE 1 Piece(s) 55 Day(s) Thermo-ConAir-Cooling230WRcNone

฿ 247,368.00

SMC HEC TYPE 1 Piece(s) 55 Day(s) Thermo-ConAir-Cooling230WRcWith flow switch

฿ 229,446.40

SMC HEC TYPE 1 Piece(s) 55 Day(s) Thermo-ConAir-Cooling230WNPTNone

฿ 321,830.40

SMC HEC TYPE 1 Piece(s) 3 Day(s) --600WRcNone

Loading...

  1. 1

Basic Information

Cooling method Electronic cooling element (thermo module) Heat dissipation system Air-cooled method Power Supply Specification AC100 to 240V
Communication Function RS-232C