Mounting Bracket [F3SG-SR/PG]

Brand :
OMRON
Caution
- The product images are representative only. See the catalog for detailed shape.
Product Description
Mounting bracket for safety light curtain/multi-beam safety sensor.
Drawing
F39-LSGA
F39-LSGTB-SJ
![Mounting bracket [F3SG-SR/PG] F39-LSGA, Drawing](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221302470843/img/221302470843_drw_1.jpg)
Materials: zinc alloy
![Mounting bracket [F3SG-SR/PG] F39-LSGTB-SJ, Drawing](http://th.misumi-ec.com/en/linked/vitem/mech/OMR1/221302470843/img/221302470843_drw_2.jpg)
Material: hot-rolled steel plate (SPHC)
Product Specifications
| Part number | Type | Application |
|---|---|---|
| F39-LSGA | Free location bracket (Combined with intermediate brackets) | The angle adjustment range is ±15°. 2-pc. set (See *1 for required number) |
| F39-LSGTB-SJ | Upper and lower brackets (2 side holes, 1 round hole) | Used at the upper and lower ends of F3SG-SR/PG. The angle adjustment range is ±22.5°. Supports replacement of existing F3SJ and F3SN (standard brackets). 2-pc. set |
* 1. Detection width 0160 to 1,440: 2 sets (4 pcs. in total), 1,520 to 2,480: 3 sets (6 pcs. in total)