Cable [F3SG-SR]

Brand :
OMRON

Caution

  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

Cable for connecting safety light curtain / multi-beam safety sensor.

Dimension Drawing

F39-JG□C-L

ケーブル 【F3SG-SR】 F39-JG□C-L外形図

F39-JG□C-D

ケーブル 【F3SG-SR】 F39-JG□C-D外形図

F39-JGR3K-L

ケーブル 【F3SG-SR】 F39-JGR3K-L外形図

F39-JGR3K-D

ケーブル 【F3SG-SR】 F39-JGR3K-D外形図

製品仕様

本体ケーブル(バラ線)

型番種類ケーブル長仕様
形F39-JG3C-L投光器用
センサ側:専用コネクタ、外部側:ケーブル引き出しタイプ、5芯
色:灰
3mケーブル 【F3SG-SR】 本体ケーブル(バラ線)仕様表-1
かん合時:IP67等級、IP67G(JIC C 0920附属書1)
形F39-JG7C-L7m
形F39-JG10C-L10m
形F39-JG3C-D受光器用・投受光器用
センサ側:専用コネクタ、外部側:ケーブル引き出しタイプ、8芯
色:黒
3mケーブル 【F3SG-SR】 本体ケーブル(バラ線)仕様表-2
かん合時:IP67等級、IP67G(JIC C 0920附属書1)
形F39-JG7C-D7m
形F39-JG10C-D10m

注.セーフティライトカーテン/マルチビームセーフティセンサ本体にケーブルは付属していません。
    必ず本体ケーブル(バラ線):形F39-JG□Cまたは、本体ケーブル延長用:形F39-JGR3Kをご発注ください。

本体ケーブル延長用

型番種類ケーブル長仕様
形F39-JGR3K-L投光器用
センサ側:専用コネクタ、外部側:M12コネクタ(5ピン)
色:灰
0.3mケーブル 【F3SG-SR】 本体ケーブル延長用仕様表-1
かん合時:IP67等級、IP67G(JIC C 0920附属書1)
形F39-JGR3K-D受光器用・投受光器用
センサ側:専用コネクタ、外部側:M12コネクタ(8ピン)
色:黒
0.3mケーブル 【F3SG-SR】 本体ケーブル延長用仕様表-2
かん合時:IP67等級、IP67G(JIC C 0920附属書1)

注1.セーフティライトカーテン/マルチビームセーフティセンサ本体にケーブルは付属していません。
     必ず本体ケーブル(バラ線):形F39-JG□Cまたは、本体ケーブル延長用:形F39-JGR3Kをご発注ください。
   2.延長ケーブル(片側コネクタ):形F39-JG□A、または延長ケーブル(両側コネクタ):形F39-JG□Bと組み合わせてご使用ください。

本体ケーブル互換用

型番種類ケーブル長仕様
形F39-JGR3K-SJ-LF3SJ-B/A互換用
投光器用
専用コネクタ1、M12コネクタ(8ピン)
色:灰
0.3mセーフティライトカーテンF3SN、F3SJ-B/A、F3SR-B用の配線を使用してF3SG-SRに接続するための置換用ケーブル。
形F39-JGR3K-SJ-DF3SJ-B/A互換用
受光器用
専用コネクタ1、M12コネクタ(8ピン)
色:黒

注.セーフティライトカーテン/マルチビームセーフティセンサ本体にケーブルは付属していません。
    既設ライトカーテンのケーブルに接続する場合には、本体ケーブル互換用をご発注ください。
    本体ケーブル互換用はPNP接続専用です。NPNで使用する場合は24Vと0Vを逆に接続してください。

規格表

F39-JG□C-L/F39-JG□C-D

ケーブル 【F3SG-SR】 F39-JG□C-L/F39-JG□C-D規格表

F39-JGR3K-L/F39-JGR3K-D

ケーブル 【F3SG-SR】 F39-JGR3K-L/F39-JGR3K-D規格表
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat