(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·It is a lightweight and compact condensate separator. [Fluid Used]·Gas.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connection | Nominal Diameter | Maximum Processed Flow Rate (L/min) | Drain Discharge | Bowl material | Flow direction | Attachment | Adapter Thread Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,508.84 | CKD FX | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With Manual Drain Cock | Polycarbonate bowl | Standard Flow (Right→Left) | No attachment | Rc thread | ||
฿ 2,534.96 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With Manual Drain Cock | Polycarbonate bowl | Standard Flow (Right→Left) | 1/4 plumbing adapter set | Rc thread | ||
฿ 1,584.72 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With Manual Drain Cock | Polycarbonate bowl | Standard Flow (Right→Left) | 1/4 plumbing adapter set | G Thread | ||
฿ 1,584.72 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With Manual Drain Cock | Polycarbonate bowl | Standard Flow (Right→Left) | 1/4 plumbing adapter set | NPT thread | ||
฿ 2,534.96 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With Manual Drain Cock | Polycarbonate bowl | Standard Flow (Right→Left) | 3/8 plumbing adapter set | Rc thread | ||
฿ 1,584.72 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With Manual Drain Cock | Polycarbonate bowl | Standard Flow (Right→Left) | 3/8 plumbing adapter set | G Thread | ||
฿ 1,584.72 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With Manual Drain Cock | Polycarbonate bowl | Standard Flow (Right→Left) | 3/8 plumbing adapter set | NPT thread | ||
฿ 2,534.96 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With Manual Drain Cock | Polycarbonate bowl | Standard Flow (Right→Left) | 1/2 plumbing adapter set | Rc thread | ||
฿ 1,584.72 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With Manual Drain Cock | Polycarbonate bowl | Standard Flow (Right→Left) | 1/2 plumbing adapter set | G Thread | ||
฿ 1,584.72 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With Manual Drain Cock | Polycarbonate bowl | Standard Flow (Right→Left) | 1/2 plumbing adapter set | NPT thread | ||
฿ 1,610.67 | CKD FX | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With Manual Drain Cock | Polycarbonate bowl | Standard Flow (Right→Left) | C Shape Brackets | Rc thread | ||
฿ 2,410.44 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Standard Flow (Right→Left) | No attachment | Rc thread | ||
฿ 2,410.44 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Standard Flow (Right→Left) | No attachment | Rc thread | ||
฿ 2,977.10 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 1/4 plumbing adapter set | Rc thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 1/4 plumbing adapter set | G Thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 1/4 plumbing adapter set | NPT thread | ||
฿ 2,977.10 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 3/8 plumbing adapter set | Rc thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 3/8 plumbing adapter set | G Thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 3/8 plumbing adapter set | NPT thread | ||
฿ 2,977.10 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 1/2 plumbing adapter set | Rc thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 1/2 plumbing adapter set | G Thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 1/2 plumbing adapter set | NPT thread | ||
฿ 2,512.27 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Standard Flow (Right→Left) | C Shape Brackets | Rc thread | ||
฿ 1,488.15 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Standard Flow (Right→Left) | No attachment | G Thread | ||
฿ 2,410.44 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Back Flow(Right→Left) | No attachment | Rc thread | ||
฿ 2,977.10 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Back Flow(Right→Left) | 1/4 plumbing adapter set | Rc thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Back Flow(Right→Left) | 1/4 plumbing adapter set | G Thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Back Flow(Right→Left) | 1/4 plumbing adapter set | NPT thread | ||
฿ 2,977.10 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Back Flow(Right→Left) | 3/8 plumbing adapter set | Rc thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Back Flow(Right→Left) | 3/8 plumbing adapter set | G Thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Back Flow(Right→Left) | 3/8 plumbing adapter set | NPT thread | ||
฿ 2,977.10 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Back Flow(Right→Left) | 1/2 plumbing adapter set | Rc thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Back Flow(Right→Left) | 1/2 plumbing adapter set | G Thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Back Flow(Right→Left) | 1/2 plumbing adapter set | NPT thread | ||
฿ 2,512.27 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Back Flow(Right→Left) | C Shape Brackets | Rc thread | ||
฿ 1,488.15 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | With metal bowl and manual drain cock | Back Flow(Right→Left) | No attachment | G Thread | ||
฿ 2,977.10 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Standard Flow (Right→Left) | 1/4 plumbing adapter set | Rc thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Standard Flow (Right→Left) | 1/4 plumbing adapter set | G Thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Standard Flow (Right→Left) | 1/4 plumbing adapter set | NPT thread | ||
฿ 2,977.10 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Standard Flow (Right→Left) | 3/8 plumbing adapter set | Rc thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Standard Flow (Right→Left) | 3/8 plumbing adapter set | G Thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Standard Flow (Right→Left) | 3/8 plumbing adapter set | NPT thread | ||
฿ 2,977.10 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Standard Flow (Right→Left) | 1/2 plumbing adapter set | Rc thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Standard Flow (Right→Left) | 1/2 plumbing adapter set | G Thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Standard Flow (Right→Left) | 1/2 plumbing adapter set | NPT thread | ||
฿ 2,512.27 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Standard Flow (Right→Left) | C Shape Brackets | Rc thread | ||
฿ 1,488.15 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Standard Flow (Right→Left) | No attachment | G Thread | ||
฿ 2,410.44 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Back Flow(Right→Left) | No attachment | Rc thread | ||
฿ 2,977.10 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Back Flow(Right→Left) | 1/4 plumbing adapter set | Rc thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Back Flow(Right→Left) | 1/4 plumbing adapter set | G Thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Back Flow(Right→Left) | 1/4 plumbing adapter set | NPT thread | ||
฿ 2,977.10 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Back Flow(Right→Left) | 3/8 plumbing adapter set | Rc thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Back Flow(Right→Left) | 3/8 plumbing adapter set | G Thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Back Flow(Right→Left) | 3/8 plumbing adapter set | NPT thread | ||
฿ 2,977.10 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Back Flow(Right→Left) | 1/2 plumbing adapter set | Rc thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Back Flow(Right→Left) | 1/2 plumbing adapter set | G Thread | ||
฿ 1,927.13 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Back Flow(Right→Left) | 1/2 plumbing adapter set | NPT thread | ||
฿ 2,512.27 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Back Flow(Right→Left) | C Shape Brackets | Rc thread | ||
฿ 1,488.15 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | With manual cock | Metal Bowl | Back Flow(Right→Left) | No attachment | G Thread | ||
฿ 2,500.76 | CKD FX | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NO type: Discharge when not pressurized) | Polycarbonate bowl | Standard Flow (Right→Left) | No attachment | Rc thread | ||
฿ 2,500.76 | CKD FX | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | Polycarbonate bowl | Standard Flow (Right→Left) | No attachment | Rc thread | ||
฿ 3,526.88 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | Polycarbonate bowl | Standard Flow (Right→Left) | 1/4 plumbing adapter set | Rc thread | ||
฿ 2,352.94 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | Polycarbonate bowl | Standard Flow (Right→Left) | 1/4 plumbing adapter set | G Thread | ||
฿ 2,352.94 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | Polycarbonate bowl | Standard Flow (Right→Left) | 1/4 plumbing adapter set | NPT thread | ||
฿ 3,526.88 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | Polycarbonate bowl | Standard Flow (Right→Left) | 3/8 plumbing adapter set | Rc thread | ||
฿ 2,352.94 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | Polycarbonate bowl | Standard Flow (Right→Left) | 3/8 plumbing adapter set | G Thread | ||
฿ 2,352.94 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | Polycarbonate bowl | Standard Flow (Right→Left) | 3/8 plumbing adapter set | NPT thread | ||
฿ 3,526.88 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | Polycarbonate bowl | Standard Flow (Right→Left) | 1/2 plumbing adapter set | Rc thread | ||
฿ 2,352.94 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | Polycarbonate bowl | Standard Flow (Right→Left) | 1/2 plumbing adapter set | G Thread | ||
฿ 2,352.94 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | Polycarbonate bowl | Standard Flow (Right→Left) | 1/2 plumbing adapter set | NPT thread | ||
฿ 3,062.05 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | Polycarbonate bowl | Standard Flow (Right→Left) | C Shape Brackets | Rc thread | ||
฿ 1,913.96 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | Polycarbonate bowl | Standard Flow (Right→Left) | No attachment | G Thread | ||
฿ 3,402.36 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | Metal Bowl | Standard Flow (Right→Left) | No attachment | Rc thread | ||
฿ 3,402.36 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Standard Flow (Right→Left) | No attachment | Rc thread | ||
฿ 3,969.02 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 1/4 plumbing adapter set | Rc thread | ||
฿ 2,695.34 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 1/4 plumbing adapter set | G Thread | ||
฿ 2,695.34 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 1/4 plumbing adapter set | NPT thread | ||
฿ 3,969.02 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 3/8 plumbing adapter set | Rc thread | ||
฿ 2,695.34 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 3/8 plumbing adapter set | G Thread | ||
฿ 2,695.34 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 3/8 plumbing adapter set | NPT thread | ||
฿ 3,969.02 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 1/2 plumbing adapter set | Rc thread | ||
฿ 2,695.34 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 1/2 plumbing adapter set | G Thread | ||
฿ 2,695.34 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Standard Flow (Right→Left) | 1/2 plumbing adapter set | NPT thread | ||
฿ 3,504.19 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Standard Flow (Right→Left) | C Shape Brackets | Rc thread | ||
฿ 2,256.36 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Standard Flow (Right→Left) | No attachment | G Thread | ||
฿ 3,402.36 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Back Flow(Right→Left) | No attachment | Rc thread | ||
฿ 3,969.02 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Back Flow(Right→Left) | 1/4 plumbing adapter set | Rc thread | ||
฿ 2,695.34 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Back Flow(Right→Left) | 1/4 plumbing adapter set | G Thread | ||
฿ 2,695.34 | CKD DRAIN SEPARATOR | 1 Piece(s) | 25 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Back Flow(Right→Left) | 1/4 plumbing adapter set | NPT thread | ||
฿ 3,969.02 | CKD DRAIN SEPARATOR | 1 Piece(s) | 60 Day(s) | - | [R(Rc)] Rc | 8A | 550 | Auto drain with manual cock (NC type: No discharge when not pressurized) | With metal bowl and manual drain cock | Back Flow(Right→Left) | 3/8 plumbing adapter set | Rc thread |
Loading...
Type | Drain Separator | Applicable Fluid | Gas | Maximum Operating Pressure(MPa) | 1 |
---|---|---|---|---|---|
Body Material | Aluminum |
How can we improve?
How can we improve?