1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Drain DB1000/DB3000 Series (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,798.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]·A condensate discharger that has a highly reliable liquid level sensor.

 
Part Number
DB1024-15-AC200V
DB3003D-15
DB3006E-15-AC200V
DB3024-15-AC200V
DBS1006-15-AC200V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Usage Classification Capacity Classification

฿ 23,529.42

CKD DB 1 Piece(s) 15 Day(s) Drain SeparatorFor lubrication type compressor240 kW or less

฿ 10,798.94

CKD DB 1 Piece(s) 15 Day(s) Drain SeparatorFor lubrication-free compressor22 kW or less

฿ 18,525.01

CKD DB 1 Piece(s) 15 Day(s) Drain SeparatorFor lubrication-free compressor55 kW or less

฿ 32,616.33

CKD DB 1 Piece(s) 15 Day(s) Drain SeparatorFor lubrication-free compressor240 kW or less

฿ 13,959.61

CKD DB 1 Piece(s) 15 Day(s) Related Components--

Loading...

  1. 1

Basic Information

Applicable Fluid Drain Connection G Nominal Diameter 15A
Maximum Operating Pressure(MPa) 1.6 Body Material Aluminum