(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Exhaust revolution in a cleanroom.
[Features]
・ High accuracy filtration.
・ High cleanliness on the secondary side.
・ Low cost and space saving.
・ Piping can be simplified.
・ Sound damping function.
· Wide variety.
Part Number |
---|
FAC10-4P |
FAC10-6P |
FAC10-8P |
FAC10-10P |
FAC100-6A |
FAC100-8A |
FAC200-10A |
FAC200-15A |
FAC3000-10 |
FAC3000-10-B |
FAC3000-15 |
FAC3000-15-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Thread Nominal | Connection Type | Bowl Guard | Connecting Tube Diameter | Bracket |
---|---|---|---|---|---|---|---|---|---|---|
฿ 859.07 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | - | One-Touch Pipe | No | φ4 | - | ||
฿ 788.06 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 11 Day(s) | - | One-Touch Pipe | No | φ6 | - | ||
฿ 1,054.33 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | - | One-Touch Pipe | No | φ8 | - | ||
฿ 1,245.22 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | - | One-Touch Pipe | No | φ10 | - | ||
฿ 3,340.85 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 1/8 | [Rc (R)] Rc(R) | No | - | - | ||
฿ 3,106.09 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | 11 Day(s) | 1/4 | [Rc (R)] Rc(R) | No | - | - | ||
฿ 3,939.60 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 3/8 | [Rc (R)] Rc(R) | No | - | - | ||
฿ 3,939.60 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 1/2 | [Rc (R)] Rc(R) | No | - | - | ||
฿ 6,942.03 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 3/8 | [Rc (R)] Rc(R) | Presence | - | NA | ||
฿ 7,106.91 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 3/8 | [Rc (R)] Rc(R) | Presence | - | C Shape Brackets | ||
฿ 6,942.03 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 1/2 | [Rc (R)] Rc(R) | Presence | - | NA | ||
฿ 7,106.91 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 1/2 | [Rc (R)] Rc(R) | Presence | - | C Shape Brackets |
Loading...
Filtration Level | 0.01μm | Compressed Air Quality | Ultra Dry Air | Type | Exhaust Filter |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | 0::0.1 | Exhaust Filter, Silencing Effect | Reduction |
How can we improve?
How can we improve?