(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CKD Gripper Chuck High Gripping Type Wide Angle Gripper HJD Series.
Part Number |
---|
HJD-32CS-T2H-H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Gripping Methods | Number of Fingers | Main Body Shape | Operation Method | Finger Opening Angle A1 (deg) | Finger Closing Angle A2 (deg) | Environment, Applications | Additional Functions | Stroke Adjustment Mechanism | Size | Switch | Switch part number | Lead wire length | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,377.52 | CKD HAND | 1 Piece(s) | 11 Day(s) | Main Body | Inserted Swing Type | 2 pcs. | Square type | Single Acting Type (Normally Open) | 184 | -4 | Standard | No | No | 32CS | With switch (Built-in magnet for switch) | Proximity T2H switch | 1m | With 1 pc. at closed side |
Loading...
Please check the type/dimensions/specifications of the part HJD-32CS-T2H-H in the Wide Angle Grippers, High Gripping, HJD Series series.
Part Number |
---|
HJD-32CS |
HJD-32CS-T2H-D |
HJD-32CS-T2H-R |
HJD-32CS-T2H3-D |
HJD-32CS-T2H3-H |
HJD-32CS-T2H3-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Gripping Methods | Number of Fingers | Main Body Shape | Operation Method | Finger Opening Angle A1 (deg) | Finger Closing Angle A2 (deg) | Environment, Applications | Additional Functions | Stroke Adjustment Mechanism | Size | Switch | Switch part number | Lead wire length | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,480.39 | 1 Piece(s) | 60 Day(s) | Main Body | Inserted Swing Type | 2 pcs. | Square type | Single Acting Type (Normally Open) | 184 | -4 | Standard | No | No | 32CS | No switch (Built-in magnet for switch) | None | None | None | ||
฿ 17,494.48 | 1 Piece(s) | 11 Day(s) | Main Body | Inserted Swing Type | 2 pcs. | Square type | Single Acting Type (Normally Open) | 184 | -4 | Standard | No | No | 32CS | With switch (Built-in magnet for switch) | Proximity T2H switch | 1m | 2 pcs. included | ||
฿ 16,377.52 | 1 Piece(s) | 11 Day(s) | Main Body | Inserted Swing Type | 2 pcs. | Square type | Single Acting Type (Normally Open) | 184 | -4 | Standard | No | No | 32CS | With switch (Built-in magnet for switch) | Proximity T2H switch | 1m | With 1 pc. at open side | ||
฿ 13,285.31 | 1 Piece(s) | 60 Day(s) | Main Body | Inserted Swing Type | 2 pcs. | Square type | Single Acting Type (Normally Open) | 184 | -4 | Standard | No | No | 32CS | With switch (Built-in magnet for switch) | Proximity T2H switch | 3 m | 2 pcs. included | ||
฿ 16,504.06 | 1 Piece(s) | 11 Day(s) | Main Body | Inserted Swing Type | 2 pcs. | Square type | Single Acting Type (Normally Open) | 184 | -4 | Standard | No | No | 32CS | With switch (Built-in magnet for switch) | Proximity T2H switch | 3 m | With 1 pc. at closed side | ||
฿ 16,504.06 | 1 Piece(s) | 11 Day(s) | Main Body | Inserted Swing Type | 2 pcs. | Square type | Single Acting Type (Normally Open) | 184 | -4 | Standard | No | No | 32CS | With switch (Built-in magnet for switch) | Proximity T2H switch | 3 m | With 1 pc. at open side |
How can we improve?
How can we improve?