1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Wide Angle Grippers, High Gripping, HJD Series (Part Number)

CKD HAND

Wide Angle Grippers, High Gripping, HJD Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,478.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CKD Gripper Chuck High Gripping Type Wide Angle Gripper HJD Series.

 
Part Number
HJD-50CS-T3WH3-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Gripping Methods Number of Fingers Main Body Shape Operation Method Finger Opening Angle A1
(deg)
Finger Closing Angle A2
(deg)
Environment, Applications Additional Functions Stroke Adjustment Mechanism Size Switch Switch part number Lead wire length Number of switches

฿ 21,259.32

CKD HAND 1 Piece(s) 11 Day(s) Main BodyInserted Swing Type2 pcs.Square typeSingle Acting Type (Normally Open)184-4StandardNoNo50CSWith switch (Built-in magnet for switch)Proximity T3WH switch3 mWith 1 pc. at closed side

Loading...

  1. 1

Please check the type/dimensions/specifications of the part HJD-50CS-T3WH3-H in the Wide Angle Grippers, High Gripping, HJD Series series.

Products with similar specification

Part Number
HJD-32CS-T2H-R
HJD-32CS-T2H3-D
HJD-32CS-T2H3-H
HJD-50CS-T3WH3-R
HJD-50CS-T3WH5-D
HJD-50CS-T3WH5-H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Gripping Methods Number of Fingers Main Body Shape Operation Method Finger Opening Angle A1
(deg)
Finger Closing Angle A2
(deg)
Environment, Applications Additional Functions Stroke Adjustment Mechanism Size Switch Switch part number Lead wire length Number of switches

฿ 16,377.52

1 Piece(s) 11 Day(s) Main BodyInserted Swing Type2 pcs.Square typeSingle Acting Type (Normally Open)184-4StandardNoNo32CSWith switch (Built-in magnet for switch)Proximity T2H switch1mWith 1 pc. at open side

฿ 13,285.31

1 Piece(s) 60 Day(s) Main BodyInserted Swing Type2 pcs.Square typeSingle Acting Type (Normally Open)184-4StandardNoNo32CSWith switch (Built-in magnet for switch)Proximity T2H switch3 m2 pcs. included

฿ 16,504.06

1 Piece(s) 11 Day(s) Main BodyInserted Swing Type2 pcs.Square typeSingle Acting Type (Normally Open)184-4StandardNoNo32CSWith switch (Built-in magnet for switch)Proximity T2H switch3 mWith 1 pc. at closed side

฿ 21,259.32

1 Piece(s) 11 Day(s) Main BodyInserted Swing Type2 pcs.Square typeSingle Acting Type (Normally Open)184-4StandardNoNo50CSWith switch (Built-in magnet for switch)Proximity T3WH switch3 mWith 1 pc. at open side

฿ 23,295.84

1 Piece(s) 11 Day(s) Main BodyInserted Swing Type2 pcs.Square typeSingle Acting Type (Normally Open)184-4StandardNoNo50CSWith switch (Built-in magnet for switch)Proximity T3WH switch5m2 pcs. included

฿ 21,391.67

1 Piece(s) 11 Day(s) Main BodyInserted Swing Type2 pcs.Square typeSingle Acting Type (Normally Open)184-4StandardNoNo50CSWith switch (Built-in magnet for switch)Proximity T3WH switch5mWith 1 pc. at closed side