(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For indexing operation and workpiece reversal.
[Features]
・ Reduces equipment adjustment time. Manual operation with self-locking mechanism.
・ Easy layout concept / coaxial design.
・ The equipment is more space-saving and has a compact body.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable | Main Body Width (mm) |
---|---|---|---|---|---|---|---|
฿ 46,354.11 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | No | 10 | ||
฿ 49,584.71 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | Flex Resistance 1m | 10 | ||
฿ 50,718.03 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | Flex Resistance 3m | 10 | ||
฿ 51,908.33 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | Flex Resistance 5m | 10 | ||
฿ 55,081.94 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | Flex Resistance 10m | 10 | ||
฿ 49,301.38 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | Standard 1m | 10 | ||
฿ 49,981.47 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | Standard 3m | 10 | ||
฿ 50,661.57 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | Standard 5m | 10 | ||
฿ 52,588.43 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | Standard 10m | 10 | ||
฿ 55,122.52 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 10 Day(s) | No | 30 | ||
฿ 58,352.59 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 10 Day(s) | Flex Resistance 1m | 30 | ||
฿ 59,486.43 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 10 Day(s) | Flex Resistance 3m | 30 | ||
฿ 60,676.74 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 10 Day(s) | Flex Resistance 5m | 30 | ||
฿ 63,850.35 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 10 Day(s) | Flex Resistance 10m | 30 | ||
฿ 58,069.26 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 10 Day(s) | Standard 1m | 30 | ||
฿ 58,749.35 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 10 Day(s) | Standard 3m | 30 | ||
฿ 59,429.45 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 10 Day(s) | Standard 5m | 30 | ||
฿ 61,356.83 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 10 Day(s) | Standard 10m | 30 | ||
฿ 64,213.78 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | No | 50 | ||
฿ 67,444.37 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | Flex Resistance 1m | 50 | ||
฿ 68,578.22 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | Flex Resistance 3m | 50 | ||
฿ 69,768.52 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | Flex Resistance 5m | 50 | ||
฿ 72,942.14 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | Flex Resistance 10m | 50 | ||
฿ 67,161.04 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | Standard 1m | 50 | ||
฿ 67,841.14 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | Standard 3m | 50 | ||
฿ 68,521.24 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | Standard 5m | 50 | ||
฿ 70,448.62 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | Standard 10m | 50 |
Loading...
Type | Rotation Shaft | Drive Method | Worm gear + belt | Main Body, Peripheral Components | Caster |
---|---|---|---|---|---|
Guide | No | Input Power Supply | DC24V/DC48V | Position Detection | Incremental |
I/O Module | No | Brake | No | Operating Environment | Standard |
Noise Filter | No |
How can we improve?
How can we improve?