(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For short stroke workpiece transfer and positioning.
[Features]
・ The equipment has a more space-saving built-in motor.
・ Multi-point positioning.
・ Dimensions compatible with air type.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Table Width W1 (mm) | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Cable | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Main Body Width (mm) | Connector entry direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 43,181.60 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | No | 188 | 100 | 25 | Left side | ||
฿ 46,412.20 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Flex Resistance 1m | 188 | 100 | 25 | Left side | ||
฿ 47,546.05 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Flex Resistance 3m | 188 | 100 | 25 | Left side | ||
฿ 48,735.82 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Flex Resistance 5m | 188 | 100 | 25 | Left side | ||
฿ 51,909.96 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Flex Resistance 10m | 188 | 100 | 25 | Left side | ||
฿ 46,128.87 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Standard 1m | 188 | 100 | 25 | Left side | ||
฿ 46,808.97 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Standard 3m | 188 | 100 | 25 | Left side | ||
฿ 47,489.06 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Standard 5m | 188 | 100 | 25 | Left side | ||
฿ 49,415.92 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Standard 10m | 188 | 100 | 25 | Left side | ||
฿ 43,181.60 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | No | 188 | 100 | 25 | Right side | ||
฿ 46,412.20 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Flex Resistance 1m | 188 | 100 | 25 | Right side | ||
฿ 47,546.05 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Flex Resistance 3m | 188 | 100 | 25 | Right side | ||
฿ 48,735.82 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Flex Resistance 5m | 188 | 100 | 25 | Right side | ||
฿ 51,909.96 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Flex Resistance 10m | 188 | 100 | 25 | Right side | ||
฿ 46,128.87 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Standard 1m | 188 | 100 | 25 | Right side | ||
฿ 46,808.97 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Standard 3m | 188 | 100 | 25 | Right side | ||
฿ 47,489.06 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Standard 5m | 188 | 100 | 25 | Right side | ||
฿ 49,415.92 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Standard 10m | 188 | 100 | 25 | Right side | ||
฿ 44,728.14 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | No | 213 | 100 | 25 | Left side | ||
฿ 47,958.21 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Flex Resistance 1m | 213 | 100 | 25 | Left side | ||
฿ 49,092.06 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Flex Resistance 3m | 213 | 100 | 25 | Left side | ||
฿ 50,282.36 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Flex Resistance 5m | 213 | 100 | 25 | Left side | ||
฿ 53,455.97 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Flex Resistance 10m | 213 | 100 | 25 | Left side | ||
฿ 47,674.88 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Standard 1m | 213 | 100 | 25 | Left side | ||
฿ 48,354.98 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Standard 3m | 213 | 100 | 25 | Left side | ||
฿ 49,035.07 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Standard 5m | 213 | 100 | 25 | Left side | ||
฿ 50,962.46 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Standard 10m | 213 | 100 | 25 | Left side | ||
฿ 44,728.14 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | No | 213 | 100 | 25 | Right side | ||
฿ 47,958.21 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Flex Resistance 1m | 213 | 100 | 25 | Right side | ||
฿ 49,092.06 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Flex Resistance 3m | 213 | 100 | 25 | Right side | ||
฿ 50,282.36 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Flex Resistance 5m | 213 | 100 | 25 | Right side | ||
฿ 53,455.97 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Flex Resistance 10m | 213 | 100 | 25 | Right side | ||
฿ 47,674.88 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Standard 1m | 213 | 100 | 25 | Right side | ||
฿ 48,354.98 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Standard 3m | 213 | 100 | 25 | Right side | ||
฿ 49,035.07 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Standard 5m | 213 | 100 | 25 | Right side | ||
฿ 50,962.46 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 100 | 10.1~20.0 | 11 | 5.1~10.0 | 8.5 | - | 72 | 201~300 | 210 | Standard 10m | 213 | 100 | 25 | Right side | ||
฿ 41,539.09 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | No | 142.5 | - | 25 | Left side | ||
฿ 44,769.15 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 1m | 142.5 | - | 25 | Left side | ||
฿ 45,903.00 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 3m | 142.5 | - | 25 | Left side | ||
฿ 47,093.30 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 5m | 142.5 | - | 25 | Left side | ||
฿ 50,266.91 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 10m | 142.5 | - | 25 | Left side | ||
฿ 44,485.82 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 1m | 142.5 | - | 25 | Left side | ||
฿ 45,165.92 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 3m | 142.5 | - | 25 | Left side | ||
฿ 45,846.02 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 5m | 142.5 | - | 25 | Left side | ||
฿ 47,773.40 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 10m | 142.5 | - | 25 | Left side | ||
฿ 41,539.09 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | No | 142.5 | - | 25 | Right side | ||
฿ 44,769.15 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 1m | 142.5 | - | 25 | Right side | ||
฿ 45,903.00 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 3m | 142.5 | - | 25 | Right side | ||
฿ 47,093.30 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 5m | 142.5 | - | 25 | Right side | ||
฿ 50,266.91 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 10m | 142.5 | - | 25 | Right side | ||
฿ 44,485.82 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 18 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 1m | 142.5 | - | 25 | Right side | ||
฿ 45,165.92 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 3m | 142.5 | - | 25 | Right side | ||
฿ 45,846.02 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 5m | 142.5 | - | 25 | Right side | ||
฿ 47,773.40 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 10m | 142.5 | - | 25 | Right side | ||
฿ 43,181.60 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | No | 188 | - | 25 | Left side | ||
฿ 46,412.20 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 1m | 188 | - | 25 | Left side | ||
฿ 47,546.05 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 3m | 188 | - | 25 | Left side | ||
฿ 48,735.82 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 5m | 188 | - | 25 | Left side | ||
฿ 51,909.96 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 10m | 188 | - | 25 | Left side | ||
฿ 46,128.87 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 1m | 188 | - | 25 | Left side | ||
฿ 46,808.97 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 3m | 188 | - | 25 | Left side | ||
฿ 47,489.06 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 5m | 188 | - | 25 | Left side | ||
฿ 49,415.92 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 10m | 188 | - | 25 | Left side | ||
฿ 43,181.60 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | No | 188 | - | 25 | Right side | ||
฿ 46,412.20 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 1m | 188 | - | 25 | Right side | ||
฿ 47,546.05 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 3m | 188 | - | 25 | Right side | ||
฿ 48,735.82 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 5m | 188 | - | 25 | Right side | ||
฿ 51,909.96 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 10m | 188 | - | 25 | Right side | ||
฿ 46,128.87 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 1m | 188 | - | 25 | Right side | ||
฿ 46,808.97 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 3m | 188 | - | 25 | Right side | ||
฿ 47,489.06 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 5m | 188 | - | 25 | Right side | ||
฿ 49,415.92 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 75 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 10m | 188 | - | 25 | Right side | ||
฿ 44,728.14 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | No | 213 | - | 25 | Left side | ||
฿ 47,958.21 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 1m | 213 | - | 25 | Left side | ||
฿ 49,092.06 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 3m | 213 | - | 25 | Left side | ||
฿ 50,282.36 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 5m | 213 | - | 25 | Left side | ||
฿ 53,455.97 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 10m | 213 | - | 25 | Left side | ||
฿ 47,674.88 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 1m | 213 | - | 25 | Left side | ||
฿ 48,354.98 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 3m | 213 | - | 25 | Left side | ||
฿ 49,035.07 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 5m | 213 | - | 25 | Left side | ||
฿ 50,962.46 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 10m | 213 | - | 25 | Left side | ||
฿ 44,728.14 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | No | 213 | - | 25 | Right side | ||
฿ 47,958.21 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 1m | 213 | - | 25 | Right side | ||
฿ 49,092.06 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 3m | 213 | - | 25 | Right side | ||
฿ 50,282.36 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 5m | 213 | - | 25 | Right side | ||
฿ 53,455.97 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 10m | 213 | - | 25 | Right side | ||
฿ 47,674.88 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 1m | 213 | - | 25 | Right side | ||
฿ 48,354.98 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 3m | 213 | - | 25 | Right side | ||
฿ 49,035.07 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 5m | 213 | - | 25 | Right side | ||
฿ 50,962.46 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 12 Day(s) | 100 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 10m | 213 | - | 25 | Right side |
Loading...
Main Body, Peripheral Components | Caster | Type | Slider | Drive Method | Rolled ball screw + belt |
---|---|---|---|---|---|
Guide | Presence | Input Power Supply | DC24V/DC48V | Position Detection | Incremental |
I/O Module | No | Brake | No | Noise Filter | No |
Operating Environment | Standard | Positioning Repeatability(µm) | 20 |
How can we improve?
How can we improve?