(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For short stroke workpiece transfer and positioning.
[Features]
・ The equipment has a more space-saving built-in motor.
・ Multi-point positioning.
・ Dimensions compatible with air type.
Part Number |
---|
FLCR-2506050NCN-RR05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Table Width W1 (mm) | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Cable | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Main Body Width (mm) | Connector entry direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 47,093.30 | CKD ELECTRIC ACTUATOR | 1 Piece(s) | 24 Day(s) | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Flex Resistance 5m | 142.5 | - | 25 | Right side |
Loading...
Main Body, Peripheral Components | Caster | Type | Slider | Drive Method | Rolled ball screw + belt |
---|---|---|---|---|---|
Guide | Presence | Input Power Supply | DC24V/DC48V | Position Detection | Incremental |
I/O Module | No | Brake | No | Noise Filter | No |
Operating Environment | Standard | Positioning Repeatability(µm) | 20 |
How can we improve?
How can we improve?